TMC429

RECOMMENDED FOR NEW DESIGNS

Triple Stepper Motor Ramp Generator Controller with Serial Peripheral Interfaces and Step/Direction

Part Models
5
1ku List Price
price unavailable

Part Details

  • Allows step / direction signal extraction from TMC429 output data stream
  • Programmable pulse shaping for step / direction interface
  • 24 bit integrated position resolution
  • Programmable prescaler for Incremental Encoder Interface
  • 4-times evaluation of encoder signals
  • Fast 32 bit SPITM interface
  • Can share SPITM interface with TMC429 and supplies separate interrupt output
  • Integrates Reference Switch Multiplexers
  • Package: TQ100
TMC429
Triple Stepper Motor Ramp Generator Controller with Serial Peripheral Interfaces and Step/Direction
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations


Evaluation Kits

eval board
TMC429-BOB

Evaluation Board for TMC429

Features and Benefits

  • TMC429-LI triple-axis dedicated motion controller
  • Supply voltage 3.3V or 5V
  • Configuration and control via SPI
  • 3x dedicated Step and Direction output
  • Up to 32MHz input frequecy
  • Up to 1MHz step output frequency
  • Board width 1.0", board height 1.0"
  • 2x10 pin 0.1" header rows for pins/connectors

Product Details

The TMC429 breakout board is a development board with the dedicated TMC429 chip. It is designed to give users the chance to rapidly prototype their applications - making it possible to immediately check how the motor performs with TMC chips while developing the application's software.

TMC429-BOB
Evaluation Board for TMC429

Latest Discussions

No discussions on TMC429 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed