TMC2660

RECOMMENDED FOR NEW DESIGNS

Stepper motor driver 5 to 30V, up to 2.8A with S/D and SPI Interface, 256 µSteps, CoolStep, StallGuard2 and SpreadCycle

Part Models
2
1ku List Price
price unavailable

Part Details

  • Drive Capability up to 4A motor current
  • Voltage up to 30V DC
  • Highest Resolution up to 256 microsteps per full step
  • Compact Size 10x10mm QFP-44 package
  • Low Power Dissipation, very low RDSON & synchronous rectification
  • Protection & Diagnostics overcurrent, short to GND, overtemperature & undervoltage
  • EMI-optimized programmable slope
  • stallGuard2™ high precision sensorless motor load detection
  • coolStep™ load dependent current control for energy savings up to 75%
  • microPlyer™ microstep interpolation for increased smoothness with coarse step inputs.
  • spreadCycle™ high-precision chopper for best current sine wave form and zero crossing
TMC2660
Stepper motor driver 5 to 30V, up to 2.8A with S/D and SPI Interface, 256 µSteps, CoolStep, StallGuard2 and SpreadCycle
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations


Evaluation Kits

eval board
TMC2660-BOB

Evaluation Board for TMC2660

Features and Benefits

  • TMC2660-PA stepper power driver
  • Supply voltage 9-28V, Iphase, RMS up to 2.0A
  • Configuration via SPI, control via step/direction
  • Optional electrolyte cap at supply rail
  • Optional cooling from bottom side
  • Board width 1.5", board height 1.0"
  • 2x10 pin 0.1" header rows for pins/connectors
  • 1 to 256 Microsteps
  • 2A RMS, 30V

Product Details

The TMC2660 breakout board is a development board with the dedicated TMC2660-PA chip. It is designed to give users the chance to rapidly prototype their applications - making it possible to immediately check how the motor performs with TMC chips while developing the application's software.

eval board
TMC2660-EVAL

Evaluation Board for TMC2660

Features and Benefits

  • StallGuard2™
  • CoolStep™
  • SpreadCycle™
  • MicroPlyer™
  • 1 to 256 Microsteps
  • 2.8A RMS, 29V

Product Details

The TMC2660-EVAL allows you to explore all functions of the TMC2660-PA.

All you need to get started is a power supply and ADI Trinamic's free and easy to use TMCL-IDE. This graphical user interface allows quick setup and supports the use of commands in direct mode, monitors real-time behavior visualized in graphs, and logs and stores data. All settings can simply be exported for your own firmware project.

More about the TMCL-IDE

TMC2660-BOB
Evaluation Board for TMC2660
TMC2660-EVAL
Evaluation Board for TMC2660

Latest Discussions

Recently Viewed