TMC2590
LAST TIME BUYStepper motor driver 7 TO 34V, for external P/N-Fets with S/D and SPI Interface, 256 µSteps, CoolStep, StallGuard2 and SpreadCycle
- Part Models
- 2
- 1ku List Price
- price unavailable
Part Details
- Motor Current from 1A to 8A using external (N&P) MOSFETs
- High Voltage Range from 5V to 60V DC (more w. ext. driver)
- High Resolution up to 256 microsteps per full step
- Small Size 5x5mm (body) TQFP32-EP package
- Low Power Dissipation using MOSFET power stage
- High Temperature Tolerance due to low self-heating
- EMI-optimized slope & current controlled gate driver
- Resonance Dampening for mid-range velocity
- Protection & Diagnostics short to GND, short to VS / overcurrent, programmable overtemperature & undervoltage
- StallGuard2™ high precision sensorless motor load detection
- CoolStep™ load dependent current control saves up to 75%
- MicroPlyer™ 256 step smoothness with 1/16 step input.
- SpreadCycle™ high-precision chopper for best current sine wave form and zero crossing
- Differential Current Sensing for quiet chopper operation
The TMC2590 driver for two-phase stepper motors offers an industry-leading feature set, including high-resolution microstepping, sensorless mechanical load measurement, load-adaptive power optimization, and low-resonance chopper operation. It uses external N- and P-channel MOSFETs for motor currents from 1A up to roughly 8A. The TMC2590 offers standard SPI and Step/Dir interfaces to simplify communication as well as stand alone configuration options.
- Textile, Sewing Machines
- Factory & Lab Automation
- 3D printing
- Liquid Handling
- Medical
- Office Automation
- Printer and Scanner
- CCTV, Security
- ATM, Cash recycler, POS
- Pumps and Valves
- Heliostat Controller
- CNC Machines
Documentation
Data Sheet 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
---|---|---|---|
TMC2590-TA | 32-TQFP-5X5X1.0 | ||
TMC2590-TA-T | 32-TQFP-5X5X1.0 |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareTools & Simulations
Design Tool 1
Evaluation Kits
Latest Discussions
No discussions on TMC2590 yet. Have something to say?
Start a Discussion on EngineerZone®