TMC2208

RECOMMENDED FOR NEW DESIGNS

Silent stepper motor driver 5 to 36V, up to 1.4A with S/D and UART Interface, 256 µSteps, SpreadCycle and Stealthchop

Part Models
2
1ku List Price
price unavailable

Part Details

  • 2-phase stepper motors up to 2A coil current (peak)
  • STEP/DIR Interface with 2, 4, 8, 16 or 32 microstep pin setting
  • Smooth Running 256 microsteps by MicroPlyer™ interpolation
  • StealthChop2™ silent motor operation
  • SpreadCycle™ highly dynamic motor control chopper
  • Low RDSon LS 280mΩ & HS 290mΩ (typ. at 25°C)
  • Voltage Range 4.75 to 36V DC
  • Automatic Standby current reduction (option)
  • Internal Sense Resistor option (no sense resistors required)
  • Passive Braking and Freewheeling
  • Single Wire UART & OTP for advanced configuration options
  • Integrated Pulse Generator for standalone motion
  • Full Protection & Diagnostics
  • Choice of QFN and wettable QFN packages for best fit
TMC2208
Silent stepper motor driver 5 to 36V, up to 1.4A with S/D and UART Interface, 256 µSteps, SpreadCycle and Stealthchop
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations


Evaluation Kits

eval board
TMC2208-EVAL

Evaluation Board for TMC2208

Features and Benefits

  • 2-phase stepper motor up to 1.35A coil current (2A peak)
  • Supply Voltage 4.75 to 36V DC
  • UART
  • 1 to 256 microsteps
  • Step/Dir interface
  • StealthChop silent PWM mode
  • SpreadCycle smart mixed decay
  • 1.35A RMS, 36V

Product Details

The TMC2208-EVAL allows you to explore all functions of the TMC2208-LA.

The TMC2208-EVAL-KIT is a set of one MCU board Landungsbruecke, a TMC22xx bridge board and one TMC2208-EVAL driver board. It allows for a quick and simple start within only minutes to make your motor turning, while still providing full access to all registers and full functionality and diagnostics.

For diagnosis, all signals between MCU and TMC2208 are accessible with probes on the bridge board. TMC2208-EVAL can be used with or without the Landungsbruecke MCU board. 

All you need to get started is a power supply and ADI Trinamic's free and easy to use TMCL-IDE. This graphical user interface allows quick setup and supports the use of commands in direct mode, monitors real-time behavior visualized in graphs, and logs and stores data. All settings can simply be exported for your own firmware project.

More about the TMCL-IDE

TMC2208-EVAL
Evaluation Board for TMC2208

Latest Discussions

No discussions on TMC2208 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed