TMC2130

RECOMMENDED FOR NEW DESIGNS

Silent stepper motor driver 5 to 46V, up to 1.2A with S/D and SPI Interface, 256 µSteps, CoolStep, StallGuard and StealthChop

Part Models
5
1ku List Price
price unavailable
Viewing:

Part Details

  • 2-phase stepper motors up to 2.0A coil current (2.5A peak)
  • Voltage Range 4.75 to 46V DC
  • Step/Dir Interface with microstep interpolation MicroPlyer™
  • SPI Interface
  • Highest Resolution 256 microsteps per full step
  • StealthChop™ for extremely quiet operation and smooth motion
  • SpreadCycle™ highly dynamic motor control chopper
  • DcStep™ load dependent speed control
  • StallGuard2™ high precision sensorless motor load detection
  • CoolStep™ current control for energy savings up to 75%
  • Integrated Current Sense Option
  • Passive Braking and freewheeling mode
  • Full Protection & Diagnostics
  • Small Size 5x6mm2 QFN36 package or TQFP48 package
TMC2130
Silent stepper motor driver 5 to 46V, up to 1.2A with S/D and SPI Interface, 256 µSteps, CoolStep, StallGuard and StealthChop
TMC2130-V2 TMC2130-TA
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations


Evaluation Kits

eval board
TMC2130-EVAL

Evaluation Board for TMC2130

Features and Benefits

  • StallGuard2™
  • CoolStep™
  • StealthChop™
  • SpreadCycle™
  • Passive Braking
  • Short Detection
  • Stall Detection
  • ChopSync™
  • Microstep Table
  • MicroPlyer™
  • 1 to 256 Microsteps
  • 0.96A RMS, 46V

Product Details

The TMC2130-EVAL allows you to explore all functions of the TMC2130.

The TMC2130-EVAL-KIT is a set of one MCU board Landungsbruecke, an Eselsbruecke bridge board and one TMC2130-EVAL driver board. It allows for a quick and simple start within only minutes to make your motor turning, while still providing full access to all registers and full functionality and diagnostics.

For diagnosis, all signals between MCU and TMC2130 are accessible with probes on the Eselsbruecke bridge board. To simplify the transfer to your own processor platform the MCU board can be disconnected.

All you need to get started is a power supply and ADI Trinamic's free and easy to use TMCL-IDE. This graphical user interface allows quick setup and supports the use of commands in direct mode, monitors real-time behavior visualized in graphs, and logs and stores data. All settings can simply be exported for your own firmware project.

More about the TMCL-IDE

TMC2130-EVAL
Evaluation Board for TMC2130
TMC2130-EVAL TMC2130-V2

Latest Discussions

No discussions on tmc2130 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed