SSM2602

NOT RECOMMENDED FOR NEW DESIGNS

Low Power Audio Codec

Part Models
2
1ku List Price
price unavailable

Part Details

  • Stereo, 24-bit analog-to-digital and digital-to-analog converters
  • DAC SNR: 98 dB (A-weighted), THD: −80 dB at 48 kHz, 3.3 V
  • ADC SNR: 90 dB (A-weighted), THD: −80 dB at 48 kHz, 3.3 V
  • Highly efficient headphone amplifier
  • Low power:
    7 mW stereo playback (1.8 V/1.8 V supplies)
    14 mW record and playback (1.8 V/1.8 V supplies)
  • Stereo line input and monaural microphone input
  • Low supply voltages:
    Analog: 1.8 V to 3.6 V
    Digital core: 1.8 V to 3.6 V
    Digital I/O: 1.8 V/3.6 V
  • 256/384 oversampling rate in normal mode; 250/272 oversampling rate in USB mode
  • Audio sampling rates: 8 kHz, 11.025 kHz, 12 kHz, 16 kHz, 22.05 kHz, 24 kHz, 32 kHz, 44.1 kHz, 48 kHz, 88.2 kHz, and 96 kHz
  • 28-lead, 5 mm × 5 mm LFCSP package
SSM2602
Low Power Audio Codec
Ask a Question

Documentation

Learn More

Software Resources


Hardware Ecosystem

Parts Product Life Cycle Description
SSM2604 PRODUCTION Low Power Audio Codec
SSM2603 PRODUCTION Low Power Audio Codec
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

Recently Viewed