SSM2537

PRODUCTION

PDM Digital Input, Mono 2.5 W Class D Audio Amplifier

Part Models
2
1ku List Price
Starting From $1.17

Part Details

  • Filterless digital Class-D amplifier
  • Pulse density modulation (PDM) digital input interface
  • 2.7 W into 4 Ω load and 1.4 W into 8 Ω load at 5.0 V supply with <1% total harmonic distortion plus noise (THD + N)
  • Available in 9-ball, 1.2 mm × 1.2 mm, 0.4 mm pitch WLCSP
  • 93% efficiency into 8 Ω at full scale
  • Output noise: 25 µV rms at 3.6 V, A-weighted
  • THD + N: 0.005% at 1 kHz, 100 mW output power
  • PSRR: 80 dB at 217 Hz, with dither input
  • Quiescent power consumption: 5.1 mW (VDD = 1.8 V, PVDD = 3.6 V, 8 Ω + 33 µH load)
  • Pop-and-click suppression
  • Configurable with PDM pattern inputs
  • Short-circuit and thermal protection with autorecovery
  • Smart power-down when PDM stop condition or no clock input detected
  • 64 × fS or 128 × fS operation supporting 3 MHz and 6 MHz clocks
  • DC blocking high-pass filter and static input dc protection
  • User-selectable ultralow EMI emissions and low latency modes
  • Power-on reset (POR)
  • Minimal external passive components
SSM2537
PDM Digital Input, Mono 2.5 W Class D Audio Amplifier
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions

Recently Viewed