SSM2519

NOT RECOMMENDED FOR NEW DESIGNS

Digital Input 2 W Class-D Audio Power Amplifier

Part Details

  • Filterless digital input Class-D amplifier
  • Standalone operation or I2C control
  • Serial digital audio interface supports common formats: I2S, left justified, right justified, TDM1-16, and PCM
  • 2.31 W into 4 Ω and 1.35 W into 8 Ω at 5 V supply with 1% THD + N
  • Available in 12-ball 1.4 mm × 1.7 mm × 0.4 mm pitch WLCSP
  • Efficiency 90% at full scale into 8 Ω
  • 9 mW loaded idle power at 1.8 V/3.6 V
  • SNR = 98 dB, A-weighted
  • PSRR = 80 dB at 217 Hz, dither input
  • Supports wide range of sample rates: 8.0 kHz to 48.0 kHz
  • Autosample rate and MCLK rate detection
  • No BCLK required for operation
  • 2.5 V to 5.5 V PVDD speaker operating supply voltage
  • 1.5 V to 3.6 V VDD operating voltage
  • Pop and click suppression
  • Short-circuit and thermal protection with autorecovery
  • Smart power-down when no input signal detected
  • Power-on reset
  • Low EMI emissions
SSM2519
Digital Input 2 W Class-D Audio Power Amplifier
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions