SSM2517

NOT RECOMMENDED FOR NEW DESIGNS

PDM Digital Input, Mono 2.4 W Class-D Audio Amplifier

Part Details

  • Filterless digital Class-D amplifier
  • Pulse density modulation (PDM) digital input interface
  • 2.4 W into 4 Ω load and 1.38 W into 8 Ω load at 5.0 V supply with <1% total harmonic distortion plus noise (THD + N)
  • Available in 9-ball, 1.5 mm × 1.5 mm, 0.5 mm pitch WLCSP
  • 92% efficiency into 8 Ω at full scale
  • Output noise: 43 μV rms at 3.6 V, A-weighted
  • THD + N: 0.035% at 1 kHz, 100 mW output power
  • PSRR: 85 dB at 217 Hz, input referred with dither input
  • Quiescent power consumption: 10.4 mW (VDD = 1.8 V, PVDD = 3.6 V, 8 Ω + 33 μH load)
  • Pop-and-click suppression
  • Configurable with PDM pattern inputs
  • Short-circuit and thermal protection with autorecovery
  • Smart power-down when PDM stop condition or no clock input detected
  • 64 × fS or 128 × fS operation supporting 3 MHz and 6 MHz clocks
  • DC blocking high-pass filter and static input dc protection
  • User-selectable ultralow EMI emissions mode
  • Power-on reset (POR)
  • Minimal external passive components
SSM2517
PDM Digital Input, Mono 2.4 W Class-D Audio Amplifier
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Evaluation Kits

EVAL-SSM2517
SSM2517 Evaluation Board

Latest Discussions