SSM2380

PRODUCTION

2 x 2 W, Filterless, Stereo, Class-D Audio Amplifier with ALC + I2C

Viewing:

Part Details

  • Filterless, stereo, Class-D amplifier with Σ-Δ modulation
  • 2 W into 4 Ω load and 1.4 W into 8 Ω load at 5.0 V supply with <1% total harmonic distortion plus noise (THD + N)
  • Highly configurable I2C interface for gain adjust, automatic level control (ALC), and ultralow EMI emissions mode
  • MODE pin can disable I2C interface for more traditional stereo amplifier configuration
  • Stereo-to-mono mixer option via I2C control
  • 93% efficiency at 5.0 V, 1.4 W into 8 Ω speaker
  • Signal-to-noise ratio (SNR): >100 dB
  • Single-supply operation from 2.5 V to 5.5 V
  • Ultralow shutdown current: 20 nA
  • Short-circuit and thermal protection
  • Pop-and-click suppression
  • Available in 16-ball, 2.0 mm × 2.0 mm WLCSP
SSM2380
2 x 2 W, Filterless, Stereo, Class-D Audio Amplifier with ALC + I2C
pdp-image-unavailable
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Evaluation Kits

EVAL-SSM2380

SSM2380 Evaluation Board

Product Details

This page contains evaluation board documentation and ordering information for evaluating this product.

EVAL-SSM2380
SSM2380 Evaluation Board

Latest Discussions

Recently Viewed