RH6105

PRODUCTION

Radiation Hardened Micropower Precision, Rail-to-Rail Input Current Sense Amplifier

Part Models
3
1ku List Price
Starting From $436.56

Part Details

  • Processed in Compliance with LTC Certified MIL-PRF-38535 Class V Flow*
  • Very Wide, Over-the-Top, Input Common Mode Range
    • Extends 44V Above V– (Independent of V+)
    • Extends –0.3V Below V–
  • Wide Power Supply Range: 2.85V to 36V
  • Input Offset Voltage: 400μV Maximum
  • Gain Accuracy: 1% Maximum
  • Gain Configurable with External Resistors
  • High Impedance Sense Input When Powered Down

    Radiation Performance*

    • Total Ionizing Dose (TID) Tolerance, per TM1019.8, MIL-STD-883:
      • 200kRad (Si), per condition A at 50Rads(Si)/sec
      • 50kRad (Si), per condition D at 10mRads(Si)/sec
      • ELDRS Pass 50kRad(Si)*
    • Displacement Damage Defect (DDD) up to 1E12 Neutrons/cm2*

    * Radiation and Qualification completed on the packaging vendor’s assembled unit. Refer to MSK496RH for ELDRS and DDD.

RH6105
Radiation Hardened Micropower Precision, Rail-to-Rail Input Current Sense Amplifier
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

LTspice


Models for the following parts are available in LTspice:

  • RH6105
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.

Latest Discussions

No discussions on RH6105 yet. Have something to say?

Start a Discussion on EngineerZone®