RH1014M

PRODUCTION

Quad Precision Operational Amplifier

Part Details

  • MIL-PRF-38535 Class V Compliant Version – 5962R89677
  • Guaranteed Performance Over –55 to +125°C
    • Input Offset Voltage: 550µV
    • Low Offset Voltage Drift: 2.5µV/°C
    • Low Offset Current: 20nA
  • Gain Bandwidth Product: 500kHz
  • Minimum Slew Rate: 0.2V/mS
  • Low Current Noise: Typically 0.07pA/√Hz
  • Maximum Supply Current: 0.7mA per Amplifier
  • Supply Voltage ±22V (Absolute Maximum)
  • Differential Input Voltage ±30V (Absolute Maximum)
  • Single Supply Operation
  • Available in CERPAC and Ceramic DIP

Radiation Performance

  • Total Ionizing Dose (TID) Tolerance, per TM1019.8, MIL-STD-883:
    • 200kRad (Si), per condition A at 50Rads(Si)/sec
    • 50kRad (Si), per condition D at 10mRads(Si)/sec
    • ELDRS Pass 50kRad(Si)
  • Please Also Refer to RH1013 Web Page for Radiation Reports
RH1014M
Quad Precision Operational Amplifier
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions

No discussions on RH1014M yet. Have something to say?

Start a Discussion on EngineerZone®