Voltage Controlled Oscillators (VCO)
searchIcon
banner background image

Voltage Controlled Oscillators (VCO)

ADI offers a broad portfolio of Voltage Controlled Oscillators (VCO) with excellent phase noise performance, options for wideband, and multiple choices including VCOs with output drivers and VCOs with single output to meet small size and low power requirements. These VCOs are used in a range of applications in the communications, military, industrial and healthcare markets.
ADI offers a broad portfolio of Voltage Controlled Oscillators (VCO) with excellent phase noise performance, options for wideband, and multiple choices including VCOs with output drivers and VCOs with single output to meet small size and low power requirements. These VCOs are used in a range of applications in the communications, military, industrial and healthcare markets.

Subcategories

archive icon
Analog Devices offers a broad portfolio of voltage controlled oscillators (VCO) with excellent phase noise performance, options for wideband, and multiple choices including VCOs with output drivers and VCOs with single output to meet small size and low power requirements. These VCOs are used in a range of applications in the communications, military, industrial, and healthcare markets.
Arrow image
Analog Devices offers a broad portfolio of voltage controlled oscillators (VCO) with excellent phase noise performance, options for wideband, and multiple choices including VCOs with output drivers and VCOs with single output to meet small size and low power requirements. These VCOs are used in a range of applications in the communications, military, industrial, and healthcare markets.
archive icon
Analog Devices offers a range of GaAs inGaP heterojunction bipolar transistor (HBT) MMIC VCOs with output divider options to meet your application and design needs. Members of this product line integrate resonators, negative resistance devices, and varactor diodes, while featuring excellent phase noise performance. Applications: • Point-to-point and point-to-multipoint radios • Test equipment and industrial controls • SATCOM • VSAT • Military end use
archive icon
Analog Devices voltage controlled oscillator (VCO) portfolio supports a broad range of applications. Our extensive product line includes multiple devices that offer excellent phase noise performance over temperature, shock, and process due to their monolithic structure. We also offer ultrasmall size, low phase noise, low power consumption, and wide tuning range options to meet multiple design needs. Applications: • Point-to-point and point-to-multipoint radios • Test equipment and industrial controls • SATCOM • Medical equipment • Military radar, EW, and ECM • VSAT • Wireless infrastructure
archive icon
Analog Devices wideband voltage controlled oscillators (VCOs) offer excellent output power and phase noise performance over temperature thanks to their monolithic construction. Our portfolio combines ultrasmall size, low phase noise, low power consumption, and a wide tuning range into one RoHS compliant SMT package. Applications: • Industrial and medical equipment • Test and measurement equipment • Military radar, EW, and ECM