I/Q Modulators and Demodulators
searchIcon
banner background image

I/Q Modulators and Demodulators

Analog Devices offers broadband and narrowband IQ modulators and IQ demodulators with excellent dynamic range, suitable for zero IF (ZIF) designs. ADI's IQ modulators and demodulators are commonly used for direct downconversion designs for point to point radio designs, test and measurement instrumentation applications.
Analog Devices offers broadband and narrowband IQ modulators and IQ demodulators with excellent dynamic range, suitable for zero IF (ZIF) designs. ADI's IQ modulators and demodulators are commonly used for direct downconversion designs for point to point radio designs, test and measurement instrumentation applications.

Subcategories

archive icon
Analog Devices I/Q modulators and demodulators operate at frequencies up to microwave and feature a combination of high performance, broadband operating frequency, and flexibility.
Arrow image
Analog Devices I/Q modulators and demodulators operate at frequencies up to microwave and feature a combination of high performance, broadband operating frequency, and flexibility.