Attenuators
searchIcon
banner background image

Attenuators

Analog Devices’ attenuators are available in a broad range of architectures and form factors, giving designers the flexibility to select a part best aligns with their system requirements. The parts are designed for the lowest insertion loss and best accuracy in the specified frequency range. Attenuators are manufactured in GaAs and Silicon (SOI) processes which make them versatile in performance and highly reliable in operation for a wide range of applications in instrumentation, communications, military and aerospace markets.
Analog Devices’ attenuators are available in a broad range of architectures and form factors, giving designers the flexibility to select a part best aligns with their system requirements. The parts are designed for the lowest insertion loss and best accuracy in the specified frequency range. Attenuators are manufactured in GaAs and Silicon (SOI) processes which make them versatile in performance and highly reliable in operation for a wide range of applications in instrumentation, communications, military and aerospace markets.

Subcategories

archive icon
Analog Devices provides a range of broadband IC digital attenuators that come in low cost, leadless surface mount packages. Our digital attenuator family offers excellent attenuation and includes off chip ac ground capacitors for near dc operation, making it ideal for an extensive number of RF and IF applications. Applications • Cellular/3G infrastructure • Microwave radio and VSAT • Test equipment and sensors • CATV/satellite set-top Boxes • Data network equipment • WiMAX, WiBN, and fixed wireless • GSM, W-CDMA, and TD-SCDMA • Fiber optics and broadband telecom
Arrow image
Analog Devices provides a range of broadband IC digital attenuators that come in low cost, leadless surface mount packages. Our digital attenuator family offers excellent attenuation and includes off chip ac ground capacitors for near dc operation, making it ideal for an extensive number of RF and IF applications. Applications • Cellular/3G infrastructure • Microwave radio and VSAT • Test equipment and sensors • CATV/satellite set-top Boxes • Data network equipment • WiMAX, WiBN, and fixed wireless • GSM, W-CDMA, and TD-SCDMA • Fiber optics and broadband telecom

Analog Design Tool: ADIsimRF™

ADIsimRF is an easy-to-use RF signal chain calculator. It calculates Cascaded Gain, Noise Figure, IP3, P1dB and Power Consumption. The number of stages can be varied up to a maximum of 20. Stages can be easily inserted, removed or temporarily muted.
campaign-image
campaign-image

Analog Design Tool: ADIsimRF™

ADIsimRF is an easy-to-use RF signal chain calculator. It calculates Cascaded Gain, Noise Figure, IP3, P1dB and Power Consumption. The number of stages can be varied up to a maximum of 20. Stages can be easily inserted, removed or temporarily muted.