Buck-Boost Regulators
searchIcon
banner background image

Buck-Boost Regulators

Analog Devices offers true buck/boost synchronous dc-to-dc converters. With their unique internal four MOSFET switch combination, these switching regulators can seamlessly transition from step-down mode through 100% dropout operation and then to step-up mode to allow a fixed output voltage even when the input voltage fluctuates above or below the output.
Analog Devices offers true buck/boost synchronous dc-to-dc converters. With their unique internal four MOSFET switch combination, these switching regulators can seamlessly transition from step-down mode through 100% dropout operation and then to step-up mode to allow a fixed output voltage even when the input voltage fluctuates above or below the output.

Subcategories

archive icon
Analog Devices buck/boost µModule® (micromodule) regulators are complete system-in-package (SiP) power management solutions with integrated dc-to-dc controllers, power transistors, input and output capacitors, and compensation components within a compact, surface-mount BGA or LGA package. Buck/boost µModule regulators effectively address the needs of engineers facing time and space constraints who need a highly efficient and reliable power management solution.
Arrow image
Analog Devices buck/boost µModule® (micromodule) regulators are complete system-in-package (SiP) power management solutions with integrated dc-to-dc controllers, power transistors, input and output capacitors, and compensation components within a compact, surface-mount BGA or LGA package. Buck/boost µModule regulators effectively address the needs of engineers facing time and space constraints who need a highly efficient and reliable power management solution.