PD-140

PRODUCTION

NEMA 17 smart stepper motor 7 to 28.5V, 22Ncm, 64 µSteps, with CAN, USB and RS232 interface, SensOstep and StallGuard

Part Models
3
1ku List Price
price unavailable

Part Details

Applications
  • Very compact single-axis stepper motor solutions
  • Encoder feedback for high reliability operation
Electrical data
  • Supply voltage: +24V DC nominal
    (+7V to +28.5V DC)
  • Motor current: up to 2.0A RMS (programmable)
Integrated motor (for PDx-140-42-SE only)
  • Two phase bipolar stepper motor with 2A RMS nom. coil current
  • Holding torque: 0.22Nm, 0.36Nm, 0.44Nm or 0.7Nm
Integrated encoder
  • Integrated sensOstep magnetic encoder (max. 4096 increments per rotation) e.g. for step-loss detection under all operating conditions and positioning
Integrated motion controller
  • Motion profile calculation in real-time (TMC428 motion controller)
  • On the fly alteration of motor parameters (e.g. position, velocity, acceleration)
  • High performance ARM7 microcontroller for overall system control and serial communication protocol handling
Integrated bipolar stepper motor driver
  • Up to 16 microsteps per full step
  • High-efficient operation, low power dissipation (TMC249 stepper driver with external MOSFETs)
  • Dynamic current control
  • Integrated protection
  • Integrated StallGuard for motor stall detection (e.g. elimination of end switches)
  • Integrated chopSync for high velocity operation
Interfaces
  • 2 inputs for reference switches, 2 general purpose inputs and 2 general purpose outputs
  • USB and either RS232, RS485 or CAN (2.0B up-to 1Mbit/s) communication interfaces
Software
  • Available with TMCL (all interface options) or CANopen (CAN interface option)
  • TMCL stand-alone operation or remote controlled operation
  • TMCL program memory (non volatile) for up-to 2048 TMCL commands
  • TMCL PC-based application development software TMCL-IDE available for free
  • CANopen: CiA 301 + CiA 402 (homing mode, profile position mode and velocity mode) supported
  • Please see separate TMCL and CANopen firmware manuals for additional information
PD-140
NEMA 17 smart stepper motor 7 to 28.5V, 22Ncm, 64 µSteps, with CAN, USB and RS232 interface, SensOstep and StallGuard
Ask a Question

Documentation

Learn More

Software Resources

Evaluation Software 1

TMCL-IDE

Short for Trinamic Motion Control Language-Integrated Development Environment, the TMCL-IDE is an integrated development environment made for developing applications using ADI Trinamic™ modules and chips. The GUI provides tools for easily setting parameters, for visualizing data in real-time, and for developing and debugging stand-alone applications with TMCL.


Hardware Ecosystem

Parts Product Life Cycle Description
Product 1
TMCM-140 RECOMMENDED FOR NEW DESIGNS OBSOLETE PRODUCT
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

No discussions on PD-140 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed