TMCM-140
RECOMMENDED FOR NEW DESIGNSOBSOLETE PRODUCT
Part Details
Electrical data
- Supply voltage: +24V DC nominal (+7V to +28.5V DC)
- Motor current: up to 2.0A RMS (programmable)
Integrated motor (for PDx-140-42-SE only)
- Two phase bipolar stepper motor with 2A RMS nom. coil current
- Holding torque: 0.22Nm, 0.36Nm, 0.44Nm or 0.7Nm
Integrated encoder
- Integrated sensOstep™ magnetic encoder (max. 4096 increments per rotation) e.g. for step-loss detection under all operating conditions and positioning
Interfaces
- 2 inputs for reference switches, 2 general purpose inputs and 2 general purpose outputs
- USB and either RS232, RS485 or CAN (2.0B up-to 1Mbit/s) communication interface
Integrated bipolar stepper motor driver
- Up to 16 microsteps per full step
- High-efficient operation, low power dissipation (TMC249 stepper driver with external MOSFETs)
- Dynamic current control
- Integrated protection
- Integrated stallGuard™ for motor stall detection (e.g. elimination of end switches)
- Integrated chopSync™ for high velocity operation
Software
- Available with TMCL™ (all interface options) or CANopen (CAN interface option)
- TMCL™: stand-alone operation or remote controlled operation
- TMCL™: program memory (non volatile) for up-to 2048 TMCL™ commands
- TMCL™: PC-based application development software TMCL-IDE available for free
- CANopenTM: CiA 301 + CiA 402 (homing mode, profile position mode and velocity mode) supported
- Please see separate TMCL™ and CANopenTM firmware manuals for additional information
The TMCM-140-42-SE is an intelligent stepper motor controller and driver module to be mounted directly on a 42mm flange stepper motor. This module converts the motor into a compact mechatronic device with bus oriented or stand-alone control. The motor, switches, power and the multi-purpose I/Os can be connected with small pluggable connectors. The ChopSync™ feature allows high speed movement without resonance problems. The TMCM-140-42-SE comes with the PC based software development environment TMCL-IDE for the ADI Trinamic Motion Control Language (TMCL™).
Using predefined TMCL™ high level commands like "move to position" or "constant rotation" a rapid and fast development of motion control applications is guaranteed. The TMCM-140-42-SE can be controlled via RS232, RS485, CAN or USB interface. Communication traffic is kept very low since all-time critical operations, e.g., ramp calculation are performed onboard. The TMCL™ program can be stored in the on board EEPROM for stand-alone operation. The firmware of the module can be updated via the serial interface. With the StallGuard™ feature it is possible to detect motor overload or motor stall. An optional firmware allows to control the module with the CANopenTM protocol.
Documentation
Hardware Ecosystem
Parts | Product Life Cycle | Description |
---|---|---|
Single Axis Stepper Motor Modules 1 | ||
TMCM-1240 | RECOMMENDED FOR NEW DESIGNS | Motor mountable stepper motor controller/driver module 10 to 30V, 2ARMS, 256 µSteps, SixPoint ramp controller with USB, S/D, and RS485 Interface, StallGuard, CoolStep, StealthChop |
Latest Discussions
No discussions on TMCM-140 yet. Have something to say?
Start a Discussion on EngineerZone®