PD-1240

PRODUCTION

NEMA 17 smart stepper motor 10 to 30V, 22Ncm, 256 µSteps, SixPoint ramp controller, with USB, S/D, CAN and RS485 interface, SensOstep, StallGuard2 and CoolStep, StealthChop

Part Models
8
1ku List Price
price unavailable

Part Details

  • Stepper Motor NEMA17 / 42mm
  • 0.22 - 0.7Nm
  • With controller/driver
  • Linear and sixPoint ramps
  • +10 to 30V DC supply voltage
  • Up to 2A RMS motor current
  • RS485, CAN & USB interface
  • Integrated sensOstep encoder and support for external encoder
  • S/D interface
  • Multi-purpose inputs and outputs
PD-1240
NEMA 17 smart stepper motor 10 to 30V, 22Ncm, 256 µSteps, SixPoint ramp controller, with USB, S/D, CAN and RS485 interface, SensOstep, StallGuard2 and CoolStep, StealthChop
Ask a Question

Documentation

Learn More

Software Resources

Evaluation Software 1

TMCL-IDE

Short for Trinamic Motion Control Language-Integrated Development Environment, the TMCL-IDE is an integrated development environment made for developing applications using ADI Trinamic™ modules and chips. The GUI provides tools for easily setting parameters, for visualizing data in real-time, and for developing and debugging stand-alone applications with TMCL.


Hardware Ecosystem

Parts Product Life Cycle Description
Single Axis Stepper Motor Modules 1
TMCM-1240 RECOMMENDED FOR NEW DESIGNS Motor mountable stepper motor controller/driver module 10 to 30V, 2ARMS, 256 µSteps, SixPoint ramp controller with USB, S/D, and RS485 Interface, StallGuard, CoolStep, StealthChop
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations


Evaluation Kits

eval board
TMCM-0960-MOTIONPY

Evaluation Board for TMCM-0960-MOTIONPY

Features and Benefits

  • Board supply voltage: +6V to +50V
  • Screw terminals and standard connectors
  • CAN, RS485, UART Interfaces
  • Connectors and headers for GPIOs

Product Details

The TMCM-0960-MotionPy board is an open-source single board computer running MicroPython. It comes with several communication interface options like CAN, RS485, UART, and separate GPIO headers. With a wide supply voltage range of +6...+50V and industrial Fieldbus interfaces it is the engineers’ swiss army knife for small automation applications.

Plugging directly into the application for logging data on an SD card or updating subsystems without the need for additional tools, the module offers a total of 13 functions in Python programming language for ease of use.

TMCM-0960-MOTIONPY
Evaluation Board for TMCM-0960-MOTIONPY

Latest Discussions

No discussions on PD-1240 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed