OP491

PRODUCTION

Micropower Single-Supply RRIO Quad Op Amp

Part Models
5
1ku List Price
Starting From $5.93

Part Details

  • Single Supply Operation: 2.7 V to 12 V
  • Wide Input Voltage Range
  • Rail-to-Rail Output Swing
  • Low Supply Current: 300 µA/Amp
  • Wide Bandwidth: 3 MHz
  • Slew Rate: 0.5 Vµs
  • Low Offset Voltage: 700 µ V
  • No Phase Reversal
OP491
Micropower Single-Supply RRIO Quad Op Amp
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
ADA4091-2 PRODUCTION Precision, Micropower, OVP, RRIO Dual Op Amp
ADA4092-4 PRODUCTION Micropower, OVP, RRIO, Quad Op Amp
ADA4091-4 PRODUCTION Precision, Micropower, OVP, RRIO Quad Op Amp
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice


Models for the following parts are available in LTspice:

  • OP491

OP491 SPICE Macro Models 2

LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

EVAL-OPAMP-4

EVAL-OPAMP-4 Evaluation Board

Product Details

The Universal Precision Op Amp Evaluation Boards has been designed and optimized for many circuit configurations allowing the users to best suit their applications. These boards are all RoHs Compliant. See references below on what board to order by lead count and package.

  • EVAL-PRAOPAMP-4RUZ (Quad 14-Lead TSSOP) RU-14
  • EVAL-PRAOPAMP-4RZ (Quad 14-Lead SOIC) R-14

EVAL-OPAMP-4
EVAL-OPAMP-4 Evaluation Board

Latest Discussions

Recently Viewed