ADA4092-4

PRODUCTION

Micropower, OVP, RRIO, Quad Op Amp

Part Models
2
1ku List Price
Starting From $2.94

Part Details

  • Single-supply operation: 3.0 V to 30 V
  • Wide input voltage range
  • Rail-to-rail output swing
  • Low supply current: 200 μA/amplifier
  • Wide bandwidth: 1.4 MHz
  • High phase margin: 69°
  • Slew rate: 0.4 V/μs
  • Low offset voltage: 1.50 mV maximum
  • No phase reversal
  • Overvoltage protection (OVP)
    25 V above/below supply rails at ±5 V
    12 V above/below supply rails at ±15 V
ADA4092-4
Micropower, OVP, RRIO, Quad Op Amp
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

LTspice


Models for the following parts are available in LTspice:

  • ADA4092

SPICE Model 1

LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

EVAL-OPAMP-4

EVAL-OPAMP-4 Evaluation Board

Product Details

The Universal Precision Op Amp Evaluation Boards has been designed and optimized for many circuit configurations allowing the users to best suit their applications. These boards are all RoHs Compliant. See references below on what board to order by lead count and package.

  • EVAL-PRAOPAMP-4RUZ (Quad 14-Lead TSSOP) RU-14
  • EVAL-PRAOPAMP-4RZ (Quad 14-Lead SOIC) R-14

EVAL-OPAMP-4
EVAL-OPAMP-4 Evaluation Board

Latest Discussions

No discussions on ADA4092-4 yet. Have something to say?

Start a Discussion on EngineerZone®