OP4177

PRODUCTION

Precision Low Noise, Low Input Bias Current Quad Operational Amplifier

Part Models
5
1ku List Price
Starting From $5.51

Part Details

  • Low offset voltage: 60 μV maximum
  • Very low offset voltage drift: 0.7 μV/°C maximum
  • Low input bias current: 2 nA maximum
  • Low noise: 8 nV/√Hz typical
  • CMRR, PSRR, and AVO > 120 dB minimum
  • Low supply current: 400 μA per amplifier
  • Dual supply operation: ±2.5 V to ±15 V
  • Unity-gain stable
  • No phase reversal
  • Inputs internally protected beyond supply voltage
OP4177
Precision Low Noise, Low Input Bias Current Quad Operational Amplifier
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
ADA4177-4 RECOMMENDED FOR NEW DESIGNS

OVP and EMI Protected, Precision, Low Noise and Bias Current Quad Op Amp

ADA4077-4 RECOMMENDED FOR NEW DESIGNS 4 MHz, 7 nV/√Hz, Low Offset and Drift, High Precision Quad Amplifier
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice


Models for the following parts are available in LTspice:

  • OP4177

SPICE Model 1

Analog Filter Wizard

Use the Analog Filter Wizard to design low-pass, high-pass, or band-pass filters with actual op amps in minutes. As you progress through the design process, you can observe the characteristics of your filter design from ideal specifications to real world circuit behavior. Quickly evaluate the tradeoffs in op amp specifications - including gain-bandwidth, noise, and supply current – to determine the best filter design for your requirements.

Open Tool

Analog Photodiode Wizard

Use Photodiode Wizard to design a transimpedance amplifier circuit to interface with a photodiode. Select a photodiode from the library included in the tool, or enter custom photodiode specifications. Quickly observe tradeoffs between Bandwidth, Peaking (Q), and ENOB/SNR. Modify circuit parameters, and immediately see results in plots for pulse response, frequency response, and noise gain.

Open Tool

Signal Chain Designer

Signal Chain Designer is a web-based tool designed to create and simulate complex precision signal chains. See your circuit’s performance before you commit to your PCB: transfer function, noise, power consumption, input range, and DC error. Quickly experiment with different parts and architectures. Signal chains can be exported to LTspice for further analysis.

Open Tool
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

EVAL-OPAMP-4

EVAL-OPAMP-4 Evaluation Board

Product Details

The Universal Precision Op Amp Evaluation Boards has been designed and optimized for many circuit configurations allowing the users to best suit their applications. These boards are all RoHs Compliant. See references below on what board to order by lead count and package.

  • EVAL-PRAOPAMP-4RUZ (Quad 14-Lead TSSOP) RU-14
  • EVAL-PRAOPAMP-4RZ (Quad 14-Lead SOIC) R-14

EVAL-OPAMP-4
EVAL-OPAMP-4 Evaluation Board

Latest Discussions

Recently Viewed