OP400

NOT RECOMMENDED FOR NEW DESIGNS

Low Offset, Low Power Quad Op Amp

Part Models
12
1ku List Price
Starting From $7.32

Part Details

  • Low input offset voltage: 150 μV maximum
  • Low offset voltage drift over –55°C to +125°C:
    1.2 μV/°C maximum
  • Low supply current (per amplifier):
    725 μA maximum
  • High open-loop gain: 5000 V/mV minimum
  • Input bias current: 3 nA maximum
  • Low noise voltage density: 11 nV/√Hz at 1 kHz
  • Stable with large capacitive loads:
    10 nF typical
  • Available in die form
OP400
Low Offset, Low Power Quad Op Amp
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
AD8624 PRODUCTION Low Power, Precision Rail-to-Rail Output Quad Op Amp
OP4177 PRODUCTION Precision Low Noise, Low Input Bias Current Quad Operational Amplifier
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

OP400 SPICE Macro Models 6

  • OP400 SPICE Macro Model Rev. B, 12/90
  • OP400A SPICE Macro Model Rev. B, 12/90
  • OP400E SPICE Macro Model Rev. B, 12/90
  • OP400F SPICE Macro Model Rev. B, 12/90
  • OP400G SPICE Macro Model Rev. B, 12/90
  • OP400H SPICE Macro Model Rev. B, 12/90
  • Analog Filter Wizard

    Use the Analog Filter Wizard to design low-pass, high-pass, or band-pass filters with actual op amps in minutes. As you progress through the design process, you can observe the characteristics of your filter design from ideal specifications to real world circuit behavior. Quickly evaluate the tradeoffs in op amp specifications - including gain-bandwidth, noise, and supply current – to determine the best filter design for your requirements.

    Open Tool

    Analog Photodiode Wizard

    Use Photodiode Wizard to design a transimpedance amplifier circuit to interface with a photodiode. Select a photodiode from the library included in the tool, or enter custom photodiode specifications. Quickly observe tradeoffs between Bandwidth, Peaking (Q), and ENOB/SNR. Modify circuit parameters, and immediately see results in plots for pulse response, frequency response, and noise gain.

    Open Tool

    Signal Chain Designer

    Signal Chain Designer is a web-based tool designed to create and simulate complex precision signal chains. See your circuit’s performance before you commit to your PCB: transfer function, noise, power consumption, input range, and DC error. Quickly experiment with different parts and architectures. Signal chains can be exported to LTspice for further analysis.

    Open Tool

Latest Discussions

Recently Viewed