OP37-LTC

NOT RECOMMENDED FOR NEW DESIGNS

Low Noise, High Speed Precision Operational Amplifiers

Part Models
4
1ku List Price
Starting From $4.34
Viewing:

Part Details

  • Guaranteed 3.8nv/√Hz max 1kHz Noise
  • Guaranteed 35.5nv/√Hz max 10Hz Noise
  • Very Low Peak-to-Peak Noise, 80nV Typical
  • Guaranteed 25µV max Offset Voltage
  • Guaranteed 0.6µV/°C max Drift with Temperature
  • Guaranteed 11V/µsec min Slew Rate (OP-37)
  • Guaranteed 1 Million min Voltage Gain
OP37-LTC
Low Noise, High Speed Precision Operational Amplifiers
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
LT1037 PRODUCTION Low Noise, High Speed Precision Operational Amplifiers
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice


Models for the following parts are available in LTspice:

  • OP37
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.

Latest Discussions

No discussions on OP37-LTC yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed