LT1037

PRODUCTION

Low Noise, High Speed Precision Operational Amplifiers

Part Models
7
1ku List Price
Starting From $2.03

Part Details

  • Guaranteed 4.5 nV/√Hz 10Hz noise
  • Guaranteed 3.8 nV/√Hz 1kHz noise
  • 0.1Hz to 10Hz noise, 60nVP-P, Typical
  • Guaranteed 7 Million Min Voltage Gain, RL = 2k
  • Guaranteed 3 Million Min Voltage Gain, RL = 600Ω
  • Guaranteed 25µV Max Offset Voltage
  • Guaranteed 0.6µV/°C Max Drift with Temperature
  • Guaranteed 11V/µs Min Slew Rate (LT1037)
  • Guaranteed 117 dB Min CMRR
LT1037
Low Noise, High Speed Precision Operational Amplifiers
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

LTspice 1


Models for the following parts are available in LTspice:

  • LT1037
  • LT1037A
  • LT1037CS
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
DC417B

DIP8, MS8, S8, SOT23-6 | Multi-Footprint General Purpose Board for Single Op. Amp

Product Details

DC417B: Demo Board


 


DC417B
DIP8, MS8, S8, SOT23-6 | Multi-Footprint General Purpose Board for Single Op. Amp

Latest Discussions

Recently Viewed