OP27

NOT RECOMMENDED FOR NEW DESIGNS

Low Noise, Precision Operational Amplifier

Part Models
12
1ku List Price
Starting From $1.36

Part Details

  • Low noise: 80 nV p-p (0.1 Hz to 10 Hz), 3 nV/√Hz
  • Low drift: 0.2 µV/°C
  • High speed: 2.8 V/µs slew rate, 8 MHz gain bandwidth
  • Low VOS: 10 µV
  • CMRR: 126 dB at VCM of
    ±11 V
  • High open-loop gain: 1.8 Million
  • Available in Die Form
OP27
Low Noise, Precision Operational Amplifier
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
ADA4004-1 PRODUCTION 1.8 nV/√Hz, 36 V, Precision Single Op Amp
AD8675 PRODUCTION 36 V Precision, 2.8 nV/√Hz Rail-to-Rail Output Op Amp
AD8671 PRODUCTION Precision Low Noise, Low Input Bias Current, Single Op Amp
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice


Models for the following parts are available in LTspice:

  • OP27

OP27 SPICE Macro Models 7

  • OP27 SPICE Macro Model Rev. C, 12/90
  • OP27A SPICE Macro Model Rev. C, 12/90
  • OP27B SPICE Macro Model Rev. C, 3/2011
  • OP27C SPICE Macro Model Rev. C, 3/2011
  • OP27E SPICE Macro Model Rev. C, 3/2011
  • OP27F SPICE Macro Model Rev. C, 3/2011
  • OP27G SPICE Macro Model Rev. C, 3/2011
  • Analog Filter Wizard

    Use the Analog Filter Wizard to design low-pass, high-pass, or band-pass filters with actual op amps in minutes. As you progress through the design process, you can observe the characteristics of your filter design from ideal specifications to real world circuit behavior. Quickly evaluate the tradeoffs in op amp specifications - including gain-bandwidth, noise, and supply current – to determine the best filter design for your requirements.

    Open Tool

    Analog Photodiode Wizard

    Use Photodiode Wizard to design a transimpedance amplifier circuit to interface with a photodiode. Select a photodiode from the library included in the tool, or enter custom photodiode specifications. Quickly observe tradeoffs between Bandwidth, Peaking (Q), and ENOB/SNR. Modify circuit parameters, and immediately see results in plots for pulse response, frequency response, and noise gain.

    Open Tool

    Signal Chain Designer

    Signal Chain Designer is a web-based tool designed to create and simulate complex precision signal chains. See your circuit’s performance before you commit to your PCB: transfer function, noise, power consumption, input range, and DC error. Quickly experiment with different parts and architectures. Signal chains can be exported to LTspice for further analysis.

    Open Tool
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

EVAL-OPAMP-1

EVAL-OPAMP-1 Evaluation Board

Product Details

The Universal Precision Op Amp Evaluation Boards have been designed and optimized for many circuit configurations allowing the users to best suit their applications. These boards are all RoHs Compliant. See references below on what board to order by lead count and package.

  • EVAL-PRAOPAMP-1KSZ (Single 5-Lead SC70) KS-5
  • EVAL-PRAOPAMP-1RJZ (Single 5-Lead SOT 23) RJ-5
  • EVAL-PRAOPAMP-1RMZ (Single 8-Lead MSOP) RM-8
  • EVAL-PRAOPAMP-1RZ (Single 8-Lead SOIC) R-8

EVAL-OPAMP-1
EVAL-OPAMP-1 Evaluation Board

Latest Discussions

Recently Viewed