OP200

NOT RECOMMENDED FOR NEW DESIGNS

Dual Low Offset, Low Power Operational Amplifier

Part Models
7
1ku List Price
Starting From $4.85
Viewing:

Part Details

  • Low input offset voltage: 75 μV maximum
  • Low offset voltage drift, over −55°C < TA < +125°C
    • 0.5 μV/°C maximum
  • Low supply current (per amplifier): 725 μA maximum
  • High open-loop gain: 5000 V/mV minimum
  • Low input bias current: 2 nA maximum
  • Low noise voltage density: 11 nV/√Hz at 1 kHz
  • Stable with large capacitive loads: 10 nF typical
OP200
Dual Low Offset, Low Power Operational Amplifier
OP200 Pin Configuration OP200 Pin Configuration OP200 Pin Configuration OP200-cd OP200-cd1
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
AD8622 PRODUCTION Low Power, Low Noise, Low Bias Current, Precision Dual RRO Op Amp
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

Latest Discussions

Recently Viewed