MX7845
PRODUCTIONComplete, 12-Bit Multiplying DAC
- Part Models
- 4
- 1ku List Price
- Starting From $8.65
Part Details
- Complete MDAC with Output Amplifier
- 4-Quadrant Multiplication
- Guaranteed Monotonic (TMIN to TMAX)
- Matched Application Resistors
- Small 0.3" 24-Pin DIP Package
The MX7845 is a 12-bit, voltage-output, 4-quadrant, multiplying digital-to-analog converter (DAC). A precision internal output amplifier and thin-film resistors, laser-trimmed at the wafer level, maintain accuracy over the full operating temperature range. The output amplifier is internally compensated and drives ±10V into a 2kΩ load. The MX7845 has buffered latches that are easily interfaced with microprocessors. Data is transferred into the input register from a 12-bit-wide data path. The input registers are controlled by standard active-low CHIP SELECT (active-low CS) and active-low WRITE (active-low WR) signals. For stand-alone operation, the active-low CS and active-low WR inputs are grounded, making all latches transparent. All logic inputs are level-triggered and compatible with TTL and +5V CMOS logic levels. For a detailed description of MX7845 operation, refer to the MAX501/MAX502 data sheet.
Applications
- Automatic Test Equipment
- Digital Attenuators
- Digital to 4-20mA Converters
- Programmable Power Supplies
- Programmable-Gain Amplifiers
Documentation
Data Sheet 1
Technical Articles 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
---|---|---|---|
MX7845JP+ | Plastic Leaded Chip Carrier | ||
MX7845JP+T | Plastic Leaded Chip Carrier | ||
MX7845JR+ | Small-Outline IC, Wide (0.3in) | ||
MX7845JR+T | Small-Outline IC, Wide (0.3in) |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareLatest Discussions
No discussions on MX7845 yet. Have something to say?
Start a Discussion on EngineerZone®