MX7672

PRODUCTION

High-Speed 12-Bit ADC with External Reference Input

Part Models
2
1ku List Price
Starting From $28.09
Viewing:

Part Details

  • Plug-In Replacement for AD7672
  • 12-Bit Resolution and Accuracy
  • Fast Conversion Time
    • MX7672_ _03 - 3µs
    • MX7672_ _05 - 5µs
    • MX7672_ _10 - 10µs
  • Operates with +5V and -12V Supplies
  • Buffered Reference Input
  • Low 110mW Power Consumption
  • Choice of +5V, +10V, or ±5V Input Ranges
  • Fast 125ns Bus-Access Time
MX7672
High-Speed 12-Bit ADC with External Reference Input
MX7672: Functional Diagram
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Hardware Ecosystem

Parts Product Life Cycle Description
Single Channel A/D Converters 5
MAX167 LAST TIME BUY CMOS, 5V Input, 100ksps, 12-Bit ADC with Track/Hold and Reference
MAX172 PRODUCTION Complete 10µs CMOS 12-Bit ADC
MAX183 PRODUCTION 3µs, 12-Bit ADC
MAX174 PRODUCTION Industry-Standard, Complete 12-Bit ADCs
MAX122 PRODUCTION 500ksps, Sampling, 12-Bit ADC with Track/Hold and Reference
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

No discussions on mx7672 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed