MX7245
PRODUCTIONComplete, 12-Bit, Voltage-Output Multiplying DAC
- Part Models
- 3
- 1ku List Price
- Starting From $6.28
Part Details
- 12-Bit Voltage Output
- Low-Noise, Buried-Zener Voltage Reference
- Fast Logic Interface (80ns Active-Low WR Pulse)
- Operate from Single or Dual Supplies
- 8-/16-Bit Microprocessor-Bus Compatible
- Available in DIP and PLCC Packages
- Pin and Electrically Compatible with AD7245/AD7248
The MX7245/MX7248 are complete, 12-bit digital-to-analog converters (DACs) that include internal voltage reference and a voltage-output amplifier. The MX7245/MX7248 are pin and electrically compatible with Analog Devices' AD7245/AD7248. The MX7245/MX7248 have double-buffered logic interfaces that are easily interfaced to microprocessors (µPs). Data is transferred into the input register from a 12-bit-wide data bus (MX7245) for 16-bit µPs, or in a tight-justified (8+4)-bit format (MX7248) for 8- and 16-bit µPs. All logic signals are level triggered and are TTL and CMOS compatible. The timing specifications ensure compatibility with common µPs.
The DACs are specified and tested for both dual- and single-supply operation. Usable supplies range from single +12V to dual ±15V. Internal gain-setting resistors allow three output voltage ranges: 0V to +5V and 0V to +10V can be generated using either single or dual supplies. With dual supplies, an additional output range of ±5V is available. The output amplifier drives 2kΩ loads to +10V. See MAX507/MAX508 for detailed description.
Applications
- Arbitrary Function Generators
- Automated Calibration
- Automatic Test Equipment
- Digital Offset and Gain Adjustment
- Industrial Control
- Machine and Motion Control
- Minimum Component Count Analog Systems
Documentation
Data Sheet 1
Technical Articles 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
---|---|---|---|
MX7245JN+ | Plastic Dual-In-Line, Narrow (0.3in) | ||
MX7245JP+ | Plastic Leaded Chip Carrier | ||
MX7245JP+T | Plastic Leaded Chip Carrier |
This is the most up-to-date revision of the Data Sheet.
Latest Discussions
No discussions on mx7245 yet. Have something to say?
Start a Discussion on EngineerZone®