MX7224
PRODUCTIONCMOS, Double-Buffered, 8-Bit DAC with Voltage-Output Amplifier
- Part Models
- 8
- 1ku List Price
- Starting From $3.37
Part Details
- Voltage Output
- Complete DAC with Output Amplifier
- Single or Dual Supply Operation
- 1 LSB Unadjusted Error
- Double Buffered Logic Inputs
The MX7224 is a precision voltage-output CMOS digital-to-analog converter (DAC) which includes an output amplifier on chip. Only an external reference source is required for operation and the fully specified accuracy is achieved with no external trims. Double buffered interface logic is included to allow simultaneous updating in systems which have several DAC channels in operation. Control is provided by active-low CS, active-low WR, and active-low LDAC (Load DAC) inputs. An active-low RESET input is provided which acts as a zero override. All logic inputs are compatible with TTL and 5V CMOS logic levels.
Specified Performance is guaranteed for reference inputs ranging from +2V to +12.5V when using dual supplies. With a +10V reference the performance is also specified for single supply operation. The DAC output can drive +10V into a 2kΩ load.
Applications
- Automatic Calibration
- Digital Attenuators
- Function Generators
- Motion Control
Documentation
Data Sheet 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
---|---|---|---|
MX7224KCWN+ | 18-SOIC_W-300_MIL | ||
MX7224KCWN+T | 18-SOIC_W-300_MIL | ||
MX7224KEWN+ | 18-SOIC_W-300_MIL | ||
MX7224KEWN+T | 18-SOIC_W-300_MIL | ||
MX7224KN+ | 18-PDIP-300_MIL | ||
MX7224LCWN+ | 18-SOIC_W-300_MIL | ||
MX7224LCWN+T | 18-SOIC_W-300_MIL | ||
MX7224LN+ | 18-PDIP-300_MIL |
This is the most up-to-date revision of the Data Sheet.
Latest Discussions
No discussions on mx7224 yet. Have something to say?
Start a Discussion on EngineerZone®