MAXM20344

PRODUCTION

0.5V to 5.5V, 2.5W Himalaya uSLIC Step-Up/Down Power Modules

Part Models
2
1ku List Price
Starting From $1.89

Part Details

  • Easy to Use 
    • Wide 0.5V to 5.5V Input
    • Adjustable 2.5V to 5.5V Output
    • Up to 2.5W Output Power
    • Internally Compensated;
    • All Ceramic Capacitors, Compact Layout
    • Low Profile, Compact 20-Pin,
    • 3.5mm x 3.5mm x 1.45mm, uSLIC Package
  • High Efficiency
    • Peak Efficiency of 95%
    • Adaptive Frequency to Increase Efficiency at Light Loads
    • 3.5μA Quiescent Current
  • Flexible Design
    • Internal Soft-Start
    • Prebias Startup in MAXM20344;
    • Open-Drain Input Power Good (INGOOD Pin)
    • Open-Drain Output Power Good (PGOOD Pin)
  • Robust Operation
    • Overcurrent, Overtemperature Protection
    • Wide -40oC to +125oC Ambient Operating Temperature/ -40oC to +150oC Junction Temperature
    • Complies with CISPR32 Class B Conducted and Radiated Emissions;
    • Passes Drop, Shock, and Vibration Standards: JESD22-B103, B104, B111
MAXM20344
0.5V to 5.5V, 2.5W Himalaya uSLIC Step-Up/Down Power Modules
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Evaluation Kits

eval board
MAXM20343EVKIT/
MAXM20344EVKIT

Evaluates: MAXM20343 and MAXM20344 Modules in 3.3V and 5V Output-Voltage Application

Features and Benefits

  • 0.5V to 5.5V Input Range
  • MAXM20343 Offers High 94% Efficiency (VIN = 3.3V, VOUT = 3.3V, IOUT = 300mA)
  • MAXM20344 Offers High 94.5% Efficiency (VIN = 3.3V, VOUT = 5V, IOUT = 300mA)
  • Fixed 32ms Soft-Start Time
  • INGOOD and PGOOD Outputs with Pullup Resistor to the Respective OUT
  • Low-Profile, Surface-Mount Components
  • Proven PCB Layout
  • Fully Assembled and Tested

Product Details

The MAXM20343/MAXM20344 evaluation boards provide a proven design to evaluate the performance of the MAXM20343/MAXM20344 modules. Each of these modules operate over an input range from 0.5V to 5.5V and deliver up to 2.5W output power. The modules are configured to demonstrate optimum performance and component sizes in the evaluation boards.

The MAXM20343 module is configured for a 3.3V output, delivering up to 2.5W, over a 0.5V to 5.5V input range.

The MAXM20344 module is configured for a 5V output, delivering up to 2.5W, over a 0.5V to 5.5V input range.

The evaluation boards feature fixed soft-start, INGOOD and PGOOD signals. The MAXM20343/MAXM20344 module family data sheet provides a complete description of the parts that should be read in conjunction with this data sheet prior to operating the evaluation boards.

MAXM20343EVKIT/
MAXM20344EVKIT
Evaluates: MAXM20343 and MAXM20344 Modules in 3.3V and 5V Output-Voltage Application

Latest Discussions

No discussions on MAXM20344 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed