MAX9913

PRODUCTION

200kHz, 4µA, Rail-to-Rail I/O Op Amps with Shutdown

Part Models
2
1ku List Price
Starting From $0.98
Viewing:

Part Details

  • 200kHz GBW
  • Ultra-Low 4µA Supply Current
  • Single 1.8V to 5.5V Supply Voltage Range
  • Ultra-Low 1pA Input Bias Current
  • Rail-to-Rail Input and Output Voltage Ranges
  • Low ±200µV Input Offset Voltage
  • Low 0.001µA Shutdown Current
  • High-Impedance Output During Shutdown (MAX9911/MAX9913)
  • Unity-Gain Stable
  • Available in Tiny WLP, SC70, SOT23, and µMAX Packages
MAX9913
200kHz, 4µA, Rail-to-Rail I/O Op Amps with Shutdown
MAX9910, MAX9911, MAX9912, MAX9913: Typical Operating Circuit
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Hardware Ecosystem

Parts Product Life Cycle Description
Low Input Bias Current Op Amps (≤100 pA) 4
MAX9914 PRODUCTION 1MHz, 20µA, Rail-to-Rail I/O Op Amps with Shutdown
MAX9915 PRODUCTION 1MHz, 20µA, Rail-to-Rail I/O Op Amps with Shutdown
MAX9916 PRODUCTION 1MHz, 20µA, Rail-to-Rail I/O Op Amps with Shutdown
MAX9917 PRODUCTION 1MHz, 20µA, Rail-to-Rail I/O Op Amps with Shutdown
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Evaluation Kits

MAX9911EVKIT

Evaluation Kit for the MAX9911

Features and Benefits

  • 1.8V to 5.5V Supply Voltage Range
  • Accommodates Multiple Op-Amp Configurations
  • Component Pads Allow for Sallen-Key Filter
  • Rail-to-Rail Inputs/Outputs
  • Accommodates Easy-to-Use 0805 Components
  • Proven PCB Layout
  • Fully Assembled and Tested

Product Details

The MAX9911 evaluation kit (EV kit) provides a proven design to evaluate the MAX9911 low-power, MOS-input operational amplifier (op amp) in a 6-pin wafer-level package (WLP). The EV kit circuit is preconfigured as a noninverting amplifier, but can easily be adapted to other topologies by changing a few components. Low power, low-input VOS, and rail-to-rail input/output stages make this device ideal for a variety of measurement applications. The component pads accommodate 0805 packages, making them easy to solder and replace. The EV kit comes with a MAX9911EWT+ installed.

Applications

  • Cellular Handsets
  • Data-Acquisition Equipment
  • Digital Cameras (DIGICAMs)
  • Glucose Meters
  • GPS Solutions
  • IP Camera
  • Laptops
  • MP3 and Portable Media Players
  • Portable Medical Devices
  • Portable Test Equipment

MAX9911EVKIT
Evaluation Kit for the MAX9911

Latest Discussions

No discussions on max9913 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed