MAX9915

PRODUCTION

1MHz, 20µA, Rail-to-Rail I/O Op Amps with Shutdown

Part Models
2
1ku List Price
Starting From $0.64
Viewing:

Part Details

  • High 1MHz GBW
  • Ultra-Low 20µA Supply Current
  • Single 1.8V to 5.5V Supply Voltage Range
  • Ultra-Low 1pA Input Bias Current
  • Rail-to-Rail Input and Output Voltage Ranges
  • Low ±200µV Input Offset Voltage
  • Low 0.001µA Shutdown Current
  • High-Impedance Output During Shutdown (MAX9915/MAX9917)
  • Unity-Gain Stable
  • Available in Tiny SC70, SOT23, and µMAX Packages
MAX9915
1MHz, 20µA, Rail-to-Rail I/O Op Amps with Shutdown
MAX9914, MAX9915, MAX9916, MAX9917: Typical Operating Circuit
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Hardware Ecosystem

Parts Product Life Cycle Description
Low Input Bias Current Op Amps (≤100 pA) 1
MAX4036 PRODUCTION Low IBIAS, +1.4V/800nA, Rail-to-Rail Op Amps with +1.2V Buffered Reference
Low Power Op Amps (≤ 1mA/amp) 1
MAX4470 PRODUCTION Single/Dual/Quad, +1.8V/750nA, SC70, Rail-to-Rail Op Amps
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice 1


Models for the following parts are available in LTspice:

  • MAX9915

SPICE Model 1

LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.

Latest Discussions

No discussions on max9915 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed