MAX98502

PRODUCTION

Boosted 2.2W Class D Amplifier with Automatic Level Control

Delivers Constant 2.2W Output Power Without Collapsing Battery

Part Models
2
1ku List Price
Starting From $0.94
Viewing:

Part Details

  • Boosted Class D Output
  • Integrated Automatic Level Control
  • Output Power
    • 2.2W into 8Ω, 10% THD+N
    • 1.7W into 8Ω, 1% THD+N
    • 4.1W into 4Ω, 10% THD+N
    • 3.4W into 4Ω, 1% THD+N
  • Wide 2.5V to 5.5V Supply Voltage Range
  • Undervoltage Lockout Protection
  • High Total Efficiency of 87%
  • High Step-Up Switching Frequency (2MHz)
  • Active Emission Limiting for Low EMI
MAX98502
Boosted 2.2W Class D Amplifier with Automatic Level Control
MAX98502: Simplified Block Diagram
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Product 1
MAX98500 Boosted 2.2W Class D Amplifier with Automatic Level Control
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Evaluation Kits

MAX98502EVKIT

Evaluation Kit for the MAX98502

Features and Benefits

  • 2.5V to 5.5V Single-Supply Operation
  • 4W Mono Class D Output
  • Selectable Gain: +6dB, +15.5dB, and +20dB
  • Boosted Class D Output
  • Differential or Single-Ended Input
  • Boost Converter Shutdown
  • Speaker Output Shutdown
  • Proven PCB Layout
  • Fully Assembled and Tested

Product Details

The MAX98502 evaluation kit (EV kit) is a fully assembled and tested circuit board that uses the MAX98502 boosted Class D amplifier to drive a mono bridge-tied-load (BTL) speaker in portable audio applications. Designed to operate from a 2.5V to 5.5V DC power supply, the EV kit is capable of delivering 2.2W into an 8Ω load or 4W into a 4Ω load. The EV kit accepts differential or single-ended input signals, features selectable gain, and separate speaker and boost shutdown inputs.

Applications

  • Active Speaker Accessories
  • Cell Phones
  • GPS Devices
  • Mobile Internet Devices
  • Smartphones

MAX98502EVKIT
Evaluation Kit for the MAX98502

Latest Discussions

No discussions on MAX98502 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed