MAX98425A
RECOMMENDED FOR NEW DESIGNS22V Digital Input, High-Efficiency, Stereo Class-D Amplifier with Ultra-Low IQ
- Part Models
- 2
- 1ku List Price
- Starting From $1.30
Part Details
- Wide Input Supply Range (3V to 22V)
- Ultra-Low Quiescent Power
- 155mW at VPVDD = 20V, MAX98415A
- 89mW at VPVDD = 14V, MAX98425A
- Ultra-Low 28.5μVRMS Output Noise
- Low Distortion
- -81.1dB THD+N at 2W into 8Ω, f = 1kHz
- MAX98415A Output Power at 1% THD+N:
- 27W Stereo into 8Ω, VPVDD = 22V
- 19W into 4Ω, VPVDD = 14V
- MAX98425A Output Power at 1% THD+N:
- 28W Stereo into 8Ω, VPVDD = 22V
- 20.5W into 4Ω, VPVDD = 14V
- MAX98415A Speaker Amplifier Efficiency:
- 87.0% at 1W per ch. into 8Ω, VPVDD = 22V
- 87.0% at 1W per ch. into 4Ω, VPVDD = 14V
- MAX98425A Speaker Amplifier Efficiency:
- 87.5% at 1W per ch. into 8Ω, VPVDD = 22V
- 88% at 1W per ch. into 4Ω, VPVDD = 14V
- Class-D EMI Reduction Enables Filterless Operation
- SSM and Switching Edge Rate Control
- Integrated Speaker Current and Voltage Feedback,Do Not Require External Components (MAX98415A only)
- Flexible Brownout Prevention Engine
- I2S/16-Channel TDM and I2C Digital Interfaces
- Playback and IV Paths Support Sample Rates up to192kHz
- No MCLK Required
- Dynamic Headroom Tracking (DHT)
- Envelope Tracking Output to Maximize SystemEfficiency
- Extensive Click-and-Pop Suppression
- 40-Bump WLP (0.4mm Pitch)
The MAX98415A/MAX98425A is a high-efficiency, stereo Class-D speaker amplifier with industry-leading quiescent power featuring Envelope Tracking control, Brownout Prevention Engine (BPE), Dynamic Headroom Tracking (DHT), and RMS Limiter. MAX98415A includes precision output current monitoring (ISENSE) and speaker feedback voltage (VFEEDBACK) to enable speaker protection algorithms that can be run by a host device. Both devices support sample rates up to 192kHz and a higher passband (for fS > 50kHz) to enable high-resolution audio and ultrasound use cases. A separate bypass path is available for inputs, such as an ultrasound signal, so that it is not attenuated by audio processing. SSM and edge rate control minimize EMI and eliminate the need for output filtering found in traditional Class-D devices.
The Envelope Tracking algorithm on the device monitors the incoming audio signal and generates a PWM signal to control an external DC-DC converter to keep the amplifier supply close to the peak output audio signal, thereby improving system efficiency, idle quiescent power consumption, and thermal efficiency.
For battery-powered applications, the BPE helps avoid a system brownout by reducing the device’s current consumption. This is achieved by either attenuating or limiting the amplifier output when the device supply drops below a set of programmable thresholds. In addition, as the amplifier supply varies due to sudden transients and declining battery life, DHT automatically optimizes the headroom available to the amplifier to maintain a consistent distortion level.
The device provides a PCM interface for audio data and a standard I2C interface for control data communication.
Thermal foldback, when enabled, automatically reduces the output power when the temperature exceeds a user-specified threshold. This allows for uninterrupted music playback even at high ambient temperatures. Traditional thermal protection is also available in addition to robust overcurrent protection.
APPLICATIONS
- Soundbars
- Mobile Speakers and Smart Speakers
- Tablets, Laptops, and Desktop Computers
- Smart IoT Devices
Documentation
Data Sheet 1
User Guide 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
---|---|---|---|
MAX98425AEWL+ | N/A | ||
MAX98425AEWL+T | N/A |
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareTools & Simulations
IBIS Model 1
Evaluation Kits
Latest Discussions
No discussions on MAX98425A yet. Have something to say?
Start a Discussion on EngineerZone®