MAX98400B
PRODUCTIONStereo, High-Power, Class D Amplifier
Differential Input, Power Limiting, Anticlipping, Thermal Foldback, and Excellent EMI Performance
- Part Models
- 2
- 1ku List Price
- Starting From $2.25
Part Details
- Wide 8V to 28V Supply Voltage Range
- Single Supply Operation
- Low EMI: Active Emissions Limiting
- Clipping Limiter
- Low Quiescent Current
- Thermal Foldback
- Thermal and Overcurrent Protection
The MAX98400A/MAX98400B Class D amplifiers provide high-performance, thermally efficient amplifier solutions. The MAX98400A delivers 2x20W into 8Ω loads or 1x40W into a 4Ω load. The MAX98400B delivers 2x12W into 8Ω loads.
An integrated limiting circuit prevents output clipping distortion, protects small speakers from transient voltages, and reduces power dissipation.
A thermal-foldback feature can be enabled to automatically reduce the output power at above a junction temperature of +120°C. Traditional thermal protection is also available in addition to robust overcurrent protection.
The ICs operate from a single 8V to 28V supply and provide a high 67dB PSRR, eliminating the need for a regulated power supply. They offer up to 90% efficiency from a 12V supply.
Filterless modulation allows the ICs to pass EN55022B EMI limits with 1m cables using only a low-cost ferrite bead and small-value capacitor on each output.
Both devices feature eight-digitally-controlled gain settings.
Comprehensive click-and-pop reduction circuitry minimizes noise coming into and out of shutdown.
The MAX98400A/MAX98400B are available in 36-pin and 24-pin TQFN packages, respectively, and are specified over the -40°C to +85°C temperature range.
Applications
- LCD Monitors
- LCD/PDP Televisions
- MP3 Docking Stations
- Notebook PCs
Documentation
Data Sheet 1
Reliability Data 1
Video 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
---|---|---|---|
MAX98400BETG+ | 24-TQFN-4X4X0.75 | ||
MAX98400BETG+T | 24-TQFN-4X4X0.75 |
Part Models | Product Lifecycle | PCN |
---|---|---|
Jun 20, 2016 - 1612 ASSEMBLY |
||
MAX98400BETG+ | PRODUCTION | |
MAX98400BETG+T | PRODUCTION |
This is the most up-to-date revision of the Data Sheet.
Hardware Ecosystem
Parts | Product Life Cycle | Description |
---|---|---|
Audio Amplifiers 3 | ||
MAX9744 | PRODUCTION | 20W Stereo Class D Speaker Amplifier with Volume Control |
MAX9737 | PRODUCTION | Mono 7W Class D Amplifier |
MAX9768 | PRODUCTION | 10W Mono Class D Speaker Amplifier with Volume Control |
Class-D Audio Amplifiers 1 | ||
MAX9736 | PRODUCTION | Mono/Stereo High-Power Class D Amplifier |
Evaluation Kits
Latest Discussions
No discussions on max98400b yet. Have something to say?
Start a Discussion on EngineerZone®