MAX98380

RECOMMENDED FOR NEW DESIGNS

Small, Boosted, Digital Input Class-D Amplifier

Integrating a 3X Charge Pump Based Boost Delivers 9W Peak Power and Eliminates the Large and Expensive Inductors

Part Models
2
1ku List Price
price unavailable

Part Details

  • Integrated Capacitive Boost Converter—No Bulky Inductors
  • 3.6W Output Power into 6Ω at VBAT = 3.7V
  • 10mW Total Quiescent Power
  • 3ms Turn-On Time 
  • 80% Efficiency (1.0W into RL = 8Ω, VBAT = 3.7V)
  • 19.8μVRMS Speaker Mode Output Noise 
  • 16.5μVRMS Receiver Mode Output Noise 
  • Low 0.005% THD+N at 1kHz
  • No MCLK Required
  • Sample Rates of 8kHz to 192kHz
  • Supports Left, Right, or (Left/2 + Right/2) Output in I2S and Left-Justified Modes
  • Sophisticated Edge Rate Control Enables Filterless Class-D Outputs
  • Low RF Susceptibility Rejects TDMA Noise from GSM Radios
  • Class-D Switching Frequency Trimmed to 10% for Better EMI Planning
  • Extensive Click-and-Pop Reduction Circuitry
  • Dynamic Headroom Tracking (DHT)
  • Robust Short-Circuit and Thermal Protection
  • Available in Space-Saving Package: 1.468mm x 2.138mm, 24-Bump WLP (0.35mm Pitch) 
MAX98380
Small, Boosted, Digital Input Class-D Amplifier
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations


Evaluation Kits

eval board
MAX98380EVSYS

Evaluation System for the MAX98380

Features and Benefits

  • 2.5V to 5V Single-Supply Operation
  • USB Audio Streaming (EV System)
  • I2S, Left-Justified, or TDM Input
  • Capacitive Charge Pump Boost Circuitry
  • Fully Assembled and Tested

Product Details

The MAX98380 evaluation system (EV system) is a fully assembled and tested system that evaluates the MAX98380 boosted Class-D audio amplifier. The EV system consists of the MAX98380 Development Board (DEV board), Analog Devices Audio Interface Board III (AUDINT3), and a USB cable.

It is recommended that the DEV board be evaluated with the AUDINT3 board, as an EV system. The MAX98380 supports standard I2S, left-justified, and TDM digital audio interfaces.

The AUDINT3 board provides a USB-to-PCM interface in addition to a 1.8V VDD supply needed to evaluate the DEV board. The MAX98380 DEV board requires one additional supply input, 2.5V to 5.5V (VBAT) when evaluating using the AUDINT3 board. Figure 1 details the DEV board and the AUDINT3 board.

Applications

  • Smartphones
  • Smart Speakers
  • IoT Devices
  • Tablets

MAX98380EVSYS
Evaluation System for the MAX98380

Latest Discussions

Recently Viewed