MAX98366

PRODUCTION

15V Plug-and-Play Class-D Amplifier with Ultrasound Support

Part Models
4
1ku List Price
price unavailable

Part Details

  • Simple Plug-and-Play Design—No I2C Register Programming Required
  • Wide Amplifier Supply Range (3V to 15V)
  • Wideband Filters for fS = 88.2kHz and Higher
  • 15W Output Power into 8Ω at PVDD = 15V
  • 19.3W Output Power into 6Ω at PVDD = 15V
  • 30mW Quiescent Power
  • 1.1ms Turn-On Time (for MAX98366A and MAX98366B)
  • 92.7% Efficiency (7.0W into RL = 8Ω, PVDD = 12V)
  • 20μVRMS Idle Output Noise (fS ≤ 48kHz), 37μVRMS Idle Output Noise (fS > 50kHz)
  • 112dB Dynamic Range (fS ≤ 48kHz), 107dB Dynamic Range (fS > 50kHz)
  • -85dB THD+N at 1kHz
  • No MCLK Required
  • Sample Rates of 8kHz to 192kHz
  • Supports Left, Right, or (Left/2 + Right/2) Output in I2S and Left-Justified Modes
  • Sophisticated Edge Rate Control Enables Filterless Class-D Outputs
  • Low 0.5μA Shutdown Current
  • Class-D Switching Frequency Trimmed to 6% for Better EMI Planning
  • Extensive Click-and-Pop Reduction Circuitry
  • Robust Short-Circuit and Thermal Protection
  • Available in Space-Saving Package: 12-Bump, WLP (1.21mm x 1.78mm, 0.4mm Pitch)
MAX98366
15V Plug-and-Play Class-D Amplifier with Ultrasound Support
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations


Evaluation Kits

eval board
MAX98366EVSYS

Evaluation System for the MAX98366

Features and Benefits

  • Simple Plug-and-Play Design—No I2C Register Programming Required
  • Wide Amplifier Supply Range (3V to 15V)
  • Wideband Filters for Sample Rates ≥ 50kHz, Enabling Ultrasound Applications
  • Sample Rates of 8kHz to 192kHz
  • I2S, Left-Justified, or TDM Input
  • Five Selectable Gains (9.5dB, 12.5dB, 15.5dB, 18.5dB, and 21.5dB)
  • Audio Channel Select (Left, Right, and Mono Mix)
  • Filter Less Operation
  • Low EMI
  • Complete Hardware System with Easy Setup; No Tools or Special Software Required

Product Details

The MAX98366 evaluation system (EV system) is a fully assembled and tested system that evaluates the MAX98366A/B/C/D mono Class-D audio amplifier with ultrasound support. The EV system consists of a MAX98366 Development Board (DEV board), an Audio Interface Board III (AUDINT3), and a USB cable.

It is recommended that the DEV board be evaluated with the AUDINT3 board, as an EV system. MAX98366A and MAX98366C support the standard I2S interface, and MAX98366B and MAX98366D support standard left-justified mode. All MAX98366 variants support an 8-channel TDM digital audio interface.

The AUDINT3 board provides a USB-to-PCM interface and a 1.8V VDD supply needed to evaluate the DEV board. The MAX98366 DEV board requires one additional supply input, 3V to 15V (PVDD) when evaluating using the AUDINT3 board. Figure 1 details the DEV board and the AUDINT3 board.

MAX98366EVSYS
Evaluation System for the MAX98366

Latest Discussions

No discussions on MAX98366 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed