MAX98363
RECOMMENDED FOR NEW DESIGNSTiny, Cost-Effective, SoundWire, Class D Amplifier
- Part Models
- 8
- 1ku List Price
- Starting From $1.08
Part Details
- Single-Supply Operation (2.5V to 5.5V) for the MAX98363A/B
- 3.2W Output Power into 4Ω at 5V, THD+N = 10%
- 12.3mW Quiescent Power with External DVDDIO
- MIPI SoundWire v1.2 Compliant
- Programmable Slew-Rate on SoundWire Data Output to Help Minimize EMI
- 92% Efficiency (RL = 8Ω, THD+N = 10%)
- 12.8μVRMS Output Noise
- 108.5dB Dynamic Range
- Low 0.014% THD+N at 1kHz
- Sophisticated Edge-Rate Control Enables Filterless Class D Outputs
- 82dB PSRR at 217Hz
- Low RF Susceptibility Rejects TDMA Noise from GSM Radios
- Class D Switching Frequency Trimmed to 5% for Better EMI Planning
- Extensive Click-and-Pop Reduction Circuitry
- Robust Short-Circuit and Thermal Protection
- Internal Tone Generator for In-Factory Testing
- Available in Space-Saving Package: 9-Bump WLP (1.528mm x 1.528mm, 0.4mm Pitch)
The MAX98363 is a tiny, low-cost, SoundWire® input Class D mono amplifier that provides industry-leading, Class AB audio performance with Class D efficiency. The device features an internal tone generator, interrupt control, and selectable slew-time settings for SoundWire data output PHY. A novel pinout allows customers to use the cost-effective wafer-level package (WLP) with no need for expensive in-pad vias.
The MAX98363 is a SoundWire peripheral device that supports MIPI SoundWire v1.2-compatible digital interface for audio and control data. The digital interface is highly flexible and supports a variety of input clock frequencies. Also, selectable slew-time controls on the SoundWire data output PHY help minimize EMI on a range of capacitive bus loads. The digital interface operates on 1.8V nominal voltage supply which can be either supplied externally, or generated by an internal LDO.
An internal tone generator, with a variety of frequency options, supports in-factory testing or system boot-up sounds during system power-up. An externally configurable address pin allows up to five unique SoundWire addresses for each device part number. The MAX98363A/B operate with DVDDIO supplied with internal LDO and can support up to 10 MAX98363 SoundWire peripheral devices on one data lane. The MAX98363C/D operate with externally supplied DVDDIO and support up to 10 MAX98363 SoundWire peripheral devices on one data lane.
Active emissions-limiting, edge-rate limiting, and overshoot control circuitry greatly reduce EMI. A filterless spread-spectrum modulation scheme eliminates the need for output filtering found in traditional Class D devices and reduces the component count of the solution.
The device is specified over the -40°C to +85°C temperature range.
APPLICATIONS
- Notebook Computers
- Tablets
- IoT Devices
- Gaming Devices (Audio and Haptics)
- Smart Speakers
- Smartphones
- Single Li-ion Cell/5V Devices
Documentation
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
---|---|---|---|
MAX98363AEWL+ | 9-WLCSP-N/A | ||
MAX98363AEWL+T | 9-WLCSP-N/A | ||
MAX98363BEWL+ | 9-WLCSP-N/A | ||
MAX98363BEWL+T | 9-WLCSP-N/A | ||
MAX98363CEWL+ | 9-WLCSP-N/A | ||
MAX98363CEWL+T | 9-WLCSP-N/A | ||
MAX98363DEWL+ | 9-WLCSP-N/A | ||
MAX98363DEWL+T | 9-WLCSP-N/A |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareTools & Simulations
IBIS Model 1
Evaluation Kits
Latest Discussions
No discussions on MAX98363 yet. Have something to say?
Start a Discussion on EngineerZone®