MAX98361

RECOMMENDED FOR NEW DESIGNS

Tiny, Cost-Effective, Plug-and-Play Digital Class-D Amplifier

One-of-a-Kind Filterless, High-Performance Class-D Amplifier in a Tiny WLP Package with no Vias or Programming Required

Part Models
8
1ku List Price
Starting From $0.78

Part Details

  • Simple Plug-and-Play Design
  • Single-Supply Operation (2.5V to 5.5V)
  • 3.2W Output Power into 4Ω at 5V
  • 2.2mA Quiescent Current
  • 1ms Turn-On Time (for MAX98361A and MAX98361B)
  • 92% Efficiency (RL = 8Ω, THD+N = 10%)
  • 10μVRMS Output Noise
  • 110dB Dynamic Range
  • Low 0.009% THD+N at 1kHz
  • No MCLK Required
  • Sample Rates of 8kHz to 96kHz
  • Supports Left, Right, or (Left/2 + Right/2) Output in I2S and Left-Justified Modes
  • Sophisticated Edge Rate Control Enables Filterless Class-D Outputs
  • 81dB PSRR at 217Hz
  • 1.5μA Standby Current Allows Elimination of GPIO for EN Pin
  • Low RF Susceptibility Rejects TDMA Noise from GSM Radios
  • Class-D Switching Frequency Trimmed to 5% for Better EMI Planning
  • Extensive Click-and-Pop Reduction Circuitry
  • Robust Short-Circuit and Thermal Protection
  • Available in Space-Saving Package: 9-Pin WLP (0.4mm Pitch) 
  • 3.69mm2 Solution Size for WLP With A Single Bypass Capacitor
MAX98361
Tiny, Cost-Effective, Plug-and-Play Digital Class-D Amplifier
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Evaluation Kits

MAX98361BEVSYS-WLP

Evaluation System for the MAX98361

Features and Benefits

  • 2.5V to 5.5V Single-Supply Operation
  • I2S, Left-Justified, or TDM Input
  • Five Selectable Gains (-3dB, 3dB, 6dB, 9dB, and 12dB)
  • Audio Channel Select (Left, Right, and Mono Mix)
  • Filterless Operation
  • Low EMI
  • Complete Hardware System with Easy Setup, No Tools or Special Software Required

Product Details

The MAX98361 evaluation system (EV system) is a fully assembled and tested system that evaluates the MAX98361A/B/C/D mono Class-D audio amplifiers. The EV system consist of a MAX98361 Development Board (DEV board), Maxim’s Audio Interface Board III (AUDINT3), and a USB cable.

It is recommended that the DEV board be evaluated with the AUDINT3 board, as an EV system. MAX98361A and MAX98361C support the standard I2S interface, and MAX98361B and MAX98361D support standard left-justified mode. All MAX98361 variants support an 8-channel TDM digital audio interface.

The AUDINT3 board provides the USB-to-PCM interface in addition to the 1.8V VDDIO supply needed to evaluate the DEV board. The MAX98361 DEV board requires one additional supply input, 2.5V to 5.5V (VDD) when evaluating using the AUDINT3 board. Figure 1 details the DEV board and the AUDINT3 board.

Applications

  • Single Li-ion Cell/5V Devices
  • Smart Speakers
  • Notebook Computers
  • IoT Devices
  • Gaming Devices (Audio and Haptics)
  • Smartphones
  • Tablets
  • Cameras

MAX98361CEVSYS-WLP

Evaluation System for the MAX98361

Features and Benefits

  • 2.5V to 5.5V Single-Supply Operation
  • I2S, Left-Justified, or TDM Input
  • Five Selectable Gains (-3dB, 3dB, 6dB, 9dB, and 12dB)
  • Audio Channel Select (Left, Right, and Mono Mix)
  • Filterless Operation
  • Low EMI
  • Complete Hardware System with Easy Setup, No Tools or Special Software Required

Product Details

The MAX98361 evaluation system (EV system) is a fully assembled and tested system that evaluates the MAX98361A/B/C/D mono Class-D audio amplifiers. The EV system consist of a MAX98361 Development Board (DEV board), Maxim’s Audio Interface Board III (AUDINT3), and a USB cable.

It is recommended that the DEV board be evaluated with the AUDINT3 board, as an EV system. MAX98361A and MAX98361C support the standard I2S interface, and MAX98361B and MAX98361D support standard left-justified mode. All MAX98361 variants support an 8-channel TDM digital audio interface.

The AUDINT3 board provides the USB-to-PCM interface in addition to the 1.8V VDDIO supply needed to evaluate the DEV board. The MAX98361 DEV board requires one additional supply input, 2.5V to 5.5V (VDD) when evaluating using the AUDINT3 board. Figure 1 details the DEV board and the AUDINT3 board.

Applications

  • Single Li-ion Cell/5V Devices
  • Smart Speakers
  • Notebook Computers
  • IoT Devices
  • Gaming Devices (Audio and Haptics)
  • Smartphones
  • Tablets
  • Cameras

MAX98361AEVSYS-WLP

Evaluation System for the MAX98361

Features and Benefits

  • 2.5V to 5.5V Single-Supply Operation
  • I2S, Left-Justified, or TDM Input
  • Five Selectable Gains (-3dB, 3dB, 6dB, 9dB, and 12dB)
  • Audio Channel Select (Left, Right, and Mono Mix)
  • Filterless Operation
  • Low EMI
  • Complete Hardware System with Easy Setup, No Tools or Special Software Required

Product Details

The MAX98361 evaluation system (EV system) is a fully assembled and tested system that evaluates the MAX98361A/B/C/D mono Class-D audio amplifiers. The EV system consist of a MAX98361 Development Board (DEV board), Maxim’s Audio Interface Board III (AUDINT3), and a USB cable.

It is recommended that the DEV board be evaluated with the AUDINT3 board, as an EV system. MAX98361A and MAX98361C support the standard I2S interface, and MAX98361B and MAX98361D support standard left-justified mode. All MAX98361 variants support an 8-channel TDM digital audio interface.

The AUDINT3 board provides the USB-to-PCM interface in addition to the 1.8V VDDIO supply needed to evaluate the DEV board. The MAX98361 DEV board requires one additional supply input, 2.5V to 5.5V (VDD) when evaluating using the AUDINT3 board. Figure 1 details the DEV board and the AUDINT3 board.

Applications

  • Single Li-ion Cell/5V Devices
  • Smart Speakers
  • Notebook Computers
  • IoT Devices
  • Gaming Devices (Audio and Haptics)
  • Smartphones
  • Tablets
  • Cameras

MAX98361DEVSYS-WLP

Evaluation System for the MAX98361

Features and Benefits

  • 2.5V to 5.5V Single-Supply Operation
  • I2S, Left-Justified, or TDM Input
  • Five Selectable Gains (-3dB, 3dB, 6dB, 9dB, and 12dB)
  • Audio Channel Select (Left, Right, and Mono Mix)
  • Filterless Operation
  • Low EMI
  • Complete Hardware System with Easy Setup, No Tools or Special Software Required

Product Details

The MAX98361 evaluation system (EV system) is a fully assembled and tested system that evaluates the MAX98361A/B/C/D mono Class-D audio amplifiers. The EV system consist of a MAX98361 Development Board (DEV board), Maxim’s Audio Interface Board III (AUDINT3), and a USB cable.

It is recommended that the DEV board be evaluated with the AUDINT3 board, as an EV system. MAX98361A and MAX98361C support the standard I2S interface, and MAX98361B and MAX98361D support standard left-justified mode. All MAX98361 variants support an 8-channel TDM digital audio interface.

The AUDINT3 board provides the USB-to-PCM interface in addition to the 1.8V VDDIO supply needed to evaluate the DEV board. The MAX98361 DEV board requires one additional supply input, 2.5V to 5.5V (VDD) when evaluating using the AUDINT3 board. Figure 1 details the DEV board and the AUDINT3 board.

Applications

  • Single Li-ion Cell/5V Devices
  • Smart Speakers
  • Notebook Computers
  • IoT Devices
  • Gaming Devices (Audio and Haptics)
  • Smartphones
  • Tablets
  • Cameras

MAX98361BEVSYS-WLP
Evaluation System for the MAX98361
MAX98361CEVSYS-WLP
Evaluation System for the MAX98361
MAX98361AEVSYS-WLP
Evaluation System for the MAX98361
MAX98361DEVSYS-WLP
Evaluation System for the MAX98361

Latest Discussions