MAX98358

PRODUCTION

PDM Input Class D Audio Power Amplifier

High-Performance, Low-Noise Digital Input Class D Amplifier

Part Models
4
1ku List Price
Starting From $1.14

Part Details

  • Single-Supply Operation (2.5V to 5.5V)
  • 3.2W Output Power into 4Ω at 5V
  • 1.8mA Quiescent Current (VDD = 3.7V)
  • 92% Efficiency (RL = 8Ω, POUT = 1.5W)
  • 29µVRMS Output Noise (AV = 6dB)
  • Low 0.013% THD+N at 1kHz
  • Supported PDM_CLK Rates of 1.84MHz–4.32MHz and 5.28MHz–8.64MHz
  • Supports Left, Right, or Left/2 + Right/2 Outputs
  • Sophisticated Edge Rate Control Enables Filterless Class D Outputs
  • 77dB PSRR at 217Hz
  • Low RF Susceptibility Rejects TDMA Noise from GSM Radios
  • Extensive Click-and-Pop Reduction Circuitry
  • Robust Short-Circuit and Thermal Protection
  • Available in Space-Saving Packages: 1.345mm x 1.435mm WLP (0.4mm Pitch), 3mm x 3mm TQFN
MAX98358
PDM Input Class D Audio Power Amplifier
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Audio Amplifiers 2
MAX98357A PRODUCTION Tiny, Low-Cost, PCM Class D Amplifier with Class AB Performance
MAX98357B PRODUCTION Tiny, Low-Cost, PCM Class D Amplifier with Class AB Performance
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Evaluation Kits

MAX98358EVSYS#TQFN

Evaluation Kit for the MAX98358

Features and Benefits

  • 2.5V to 5.5V Single-Supply Operation
  • Only a Single External Component (VDD Capacitor) Required in Many Applications
  • PDM Digital Input
  • Five Selectable Gains (3dB, 6dB, 9dB, 12dB, and 15dB)
  • Audio Channel Select (Left, Right, Mono Mix)
  • Filterless Operation
  • Optional Class D Output Filters for Ease of Evaluation
  • Proven PCB Layout
  • Fully Assembled and Tested

Product Details

The MAX98358 development board (DEV board) is a fully assembled and tested PCB that evaluates the MAX98358 PDM digital input Class D power amplifier. The MAX98358 evaluation system (EV SYS) operates from a single 2.5V to 5.5V DC power supply and is capable of delivering 3.2W into a 4Ω load. The device outputs can be connected directly to a speaker load for filterless applications. However, a filter can be added to ease evaluation.

The EV SYS includes the DEV board, PDM Generator board (PDM GEN) and the Maxim Audio Interface board (AUDINT board). The AUDINT board provides an easy-touse USB audio to I2S converter. The I2S data is fed into the PDM generator board that uses an FPGA to convert the I2S data stream into a PDM data stream. This allows for any computer to become a digital audio source that can be used to evaluate the device. The AUDINT board can also be used to power the part.

Applications

  • Cellular Phones
  • Notebook and Netbook Computers
  • Portable Media Players
  • Tablets

MAX98358EVSYS#WLP

Evaluation Kit for the MAX98358

Features and Benefits

  • 2.5V to 5.5V Single-Supply Operation
  • Only a Single External Component (VDD Capacitor) Required in Many Applications
  • PDM Digital Input
  • Five Selectable Gains (3dB, 6dB, 9dB, 12dB, and 15dB)
  • Audio Channel Select (Left, Right, Mono Mix)
  • Filterless Operation
  • Optional Class D Output Filters for Ease of Evaluation
  • Proven PCB Layout
  • Fully Assembled and Tested

Product Details

The MAX98358 development board (DEV board) is a fully assembled and tested PCB that evaluates the MAX98358 PDM digital input Class D power amplifier. The MAX98358 evaluation system (EV SYS) operates from a single 2.5V to 5.5V DC power supply and is capable of delivering 3.2W into a 4Ω load. The device outputs can be connected directly to a speaker load for filterless applications. However, a filter can be added to ease evaluation.

The EV SYS includes the DEV board, PDM Generator board (PDM GEN) and the Maxim Audio Interface board (AUDINT board). The AUDINT board provides an easy-touse USB audio to I2S converter. The I2S data is fed into the PDM generator board that uses an FPGA to convert the I2S data stream into a PDM data stream. This allows for any computer to become a digital audio source that can be used to evaluate the device. The AUDINT board can also be used to power the part.

Applications

  • Cellular Phones
  • Notebook and Netbook Computers
  • Portable Media Players
  • Tablets

MAX98358DEV#WLP

Evaluation Kit for the MAX98358

Features and Benefits

  • 2.5V to 5.5V Single-Supply Operation
  • Only a Single External Component (VDD Capacitor) Required in Many Applications
  • PDM Digital Input
  • Five Selectable Gains (3dB, 6dB, 9dB, 12dB, and 15dB)
  • Audio Channel Select (Left, Right, Mono Mix)
  • Filterless Operation
  • Optional Class D Output Filters for Ease of Evaluation
  • Proven PCB Layout
  • Fully Assembled and Tested

Product Details

The MAX98358 development board (DEV board) is a fully assembled and tested PCB that evaluates the MAX98358 PDM digital input Class D power amplifier. The MAX98358 evaluation system (EV SYS) operates from a single 2.5V to 5.5V DC power supply and is capable of delivering 3.2W into a 4Ω load. The device outputs can be connected directly to a speaker load for filterless applications. However, a filter can be added to ease evaluation.

The EV SYS includes the DEV board, PDM Generator board (PDM GEN) and the Maxim Audio Interface board (AUDINT board). The AUDINT board provides an easy-touse USB audio to I2S converter. The I2S data is fed into the PDM generator board that uses an FPGA to convert the I2S data stream into a PDM data stream. This allows for any computer to become a digital audio source that can be used to evaluate the device. The AUDINT board can also be used to power the part.

Applications

  • Cellular Phones
  • Notebook and Netbook Computers
  • Portable Media Players
  • Tablets

MAXAUDINT001

Evaluation Kit for the MAXQ2000/MAX98357A/MAX98357B/MAX98358 and MAX98371

Features and Benefits

  • USB Powered (+5V)
  • USB-to-I2C (USB CONTROL)
  • USB-to-I2S (USB AUDIO)
  • On-Board Master Clock Sources
  • On-Board LDOs (+1.2V, +1.8V, +3.3V)
  • Compatible with Standard FTDI VCP Drivers
  • Fully Assembled and Tested

Product Details

When used as a component in the MAX98357/MAX98358 dev kit or evsys NO driver is required.

The Maxim Audio Interface 1 (AUDINT1) board provides both an I2C and I2S interface to facilitate the evaluation of compatible Maxim Development (DEV) boards. Maxim DEV boards that are evaluated with the AUDINT1 interface board can require custom GUI software, which is available as a download from Maxim’s evkit-software web page.

The AUDINT1 board and a compatible DEV board are ordered together as an evaluation system (EV system). Ordering information for EV systems is located in the EV system data sheet.

Refer to the appropriate EV system data sheet for quick start and detailed operating instructions.

The AUDINT1 board is provided as part of selected Maxim evaluation systems (EV system) to evaluate Maxim parts only. The use of the AUDINT1 board as a development target is not supported. Refer to the MAXQ2000 evaluation kit data sheet for this purpose.

Applications

  • Battery-Powered and Portable Devices
  • Consumer Electronics
  • Data-Acquisition Systems and Data Loggers
  • Electrochemical and Optical Sensors
  • Gas and Chemical Sensors
  • Home Appliances
  • HVAC
  • Industrial Control
  • Medical Instrumentation
  • Security Sensors
  • Smart Transmitters
  • Thermostats/Humidity Sensors

MAX98358DEV#TQFN

Evaluation Kit for the MAX98358

Features and Benefits

  • 2.5V to 5.5V Single-Supply Operation
  • Only a Single External Component (VDD Capacitor) Required in Many Applications
  • PDM Digital Input
  • Five Selectable Gains (3dB, 6dB, 9dB, 12dB, and 15dB)
  • Audio Channel Select (Left, Right, Mono Mix)
  • Filterless Operation
  • Optional Class D Output Filters for Ease of Evaluation
  • Proven PCB Layout
  • Fully Assembled and Tested

Product Details

The MAX98358 development board (DEV board) is a fully assembled and tested PCB that evaluates the MAX98358 PDM digital input Class D power amplifier. The MAX98358 evaluation system (EV SYS) operates from a single 2.5V to 5.5V DC power supply and is capable of delivering 3.2W into a 4Ω load. The device outputs can be connected directly to a speaker load for filterless applications. However, a filter can be added to ease evaluation.

The EV SYS includes the DEV board, PDM Generator board (PDM GEN) and the Maxim Audio Interface board (AUDINT board). The AUDINT board provides an easy-touse USB audio to I2S converter. The I2S data is fed into the PDM generator board that uses an FPGA to convert the I2S data stream into a PDM data stream. This allows for any computer to become a digital audio source that can be used to evaluate the device. The AUDINT board can also be used to power the part.

Applications

  • Cellular Phones
  • Notebook and Netbook Computers
  • Portable Media Players
  • Tablets

MAX98358EVSYS#TQFN
Evaluation Kit for the MAX98358
MAX98358EVSYS#WLP
Evaluation Kit for the MAX98358
MAX98358DEV#WLP
Evaluation Kit for the MAX98358
MAXAUDINT001
Evaluation Kit for the MAXQ2000/MAX98357A/MAX98357B/MAX98358 and MAX98371
MAX98358DEV#TQFN
Evaluation Kit for the MAX98358

Latest Discussions

No discussions on MAX98358 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed