MAX98306

PRODUCTION

Stereo 3.7W Class D Amplifier

Big 3.7W/Channel Power in a Small, 14-Pin TDFN Package

Part Models
2
1ku List Price
Starting From $0.90
Viewing:

Part Details

  • Output Power 3.7W at 3Ω, 10% THD, 1.7W at 8Ω, 10% THD, with 5V Supply
  • Passes EMI Limit Unfiltered with Up to 12in of Speaker Cable
  • High 83dB PSRR at 217Hz
  • Spread-Spectrum Modulation and Active Emissions Limiting
  • Five Pin-Selectable Gains
  • Excellent Click-and-Pop Suppression
  • Thermal and Overcurrent Protection
  • Low-Current Shutdown Mode
  • Space-Saving, 3mm x 3mm x 0.75mm, 14-Pin TDFN
MAX98306
Stereo 3.7W Class D Amplifier
MAX98306: Typical Application Circuit
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Evaluation Kits

MAX98306EVKIT

Evaluation Kit for the MAX98306

Features and Benefits

  • 2.6V to 5.5V Single-Supply Operation
  • Single-Ended or Differential Audio Input
  • Five Selectable Gains
  • Filterless Operation
  • Optional Class D Output Filters for Ease of Evaluation
  • Low-Power Shutdown Mode
  • Proven PCB Layout
  • Fully Assembled and Tested

Product Details

The MAX98306 evaluation kit (EV kit) is a fully assembled and tested PCB that evaluates the MAX98306 stereo 3.2W Class D amplifier. The EV kit operates from a single 2.6V to 5.5V DC power supply and is capable of delivering 3.2W into a 4Ω load. The EV kit accepts a differential or single-ended audio input and provides differential outputs for the speaker. The device outputs can be connected directly to a speaker load for filterless applications. However, a filter can be added to ease evaluation.

Applications

  • Accessory Speakers
  • Cellular Phones
  • MP3 Players
  • Portable Audio Players
  • Smartphones
  • Tablets
  • VoIP Phones

MAX98306EVKIT
Evaluation Kit for the MAX98306

Latest Discussions

No discussions on MAX98306 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed