MAX98304

PRODUCTION

Mono 3.2W Class D Amplifier

Industry's Smallest Class D Amplifier! 1mm x 1mm!

Part Models
2
1ku List Price
Starting From $0.56
Viewing:

Part Details

  • Low Quiescent Current: 0.95mA at 3.7V
  • Spread Spectrum and Active Emissions Limiting
  • Five Pin-Selectable Gains
  • 19µVRMS Ultra-Low Noise
  • 90dB PSRR
  • Click-and-Pop Suppression
  • Thermal and Overcurrent Protection
  • Low-Current Shutdown Mode
  • 1.0mm x 1.0mm, 9-Bump WLP (0.3mm Pitch) Space-Saving Package
MAX98304
Mono 3.2W Class D Amplifier
MAX98304: Typical Application Circuit
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet 1

Reliability Data 1

Technical Articles 1

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Hardware Ecosystem

Parts Product Life Cycle Description
Product 1
MAX98302 Stereo 2.4W Class D Amplifier
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Evaluation Kits

MAX98304EVKIT

Evaluation Kit for the MAX98304

Features and Benefits

  • Filterless Operation Passes Radiated Emissions with 60cm of Speaker Cable
  • 2.5V to 5.5V Single-Supply Operation
  • 3.2W Mono Class D Output
  • Selectable Gain Control
  • Differential or Single-Ended Input
  • Low-Power Shutdown Input
  • Fully Assembled and Tested

Product Details

The MAX98304 evaluation kit (EV kit) is a fully assembled and tested circuit board that uses the MAX98304 filterless Class D amplifier to drive a speaker in portable audio applications. The EV kit comes with a MAX98304EWL+ in a 9-bump, 0.3mm pitch wafer-level package (WLP). Designed to operate from a 2.5V to 5.5V DC power supply, the EV kit is capable of delivering 3.2W into a 4Ω load. The EV kit accepts differential or single-ended input signals.

Applications

  • Cellular Phones
  • MP3 Players
  • Notebook and Netbook Computers
  • Portable Audio Players
  • Tablets
  • VoIP Phones

MAX98304EVKIT
Evaluation Kit for the MAX98304

Latest Discussions

No discussions on max98304 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed