MAX9820

PRODUCTION

DirectDrive Headphone Amplifier with External Gain

95mW Stereo Headphone Amplifier with Clickless Operation

Part Models
2
1ku List Price
Starting From $0.61

Part Details

  • Clickless/Popless Operation
  • High RF Noise Rejection
  • Windows Vista Premium Mobile Compliant
  • 2.7V to 5.5V Single-Supply Operation
  • 95mW Output Power (32Ω, VDD = 5V)
  • Low-Current Shutdown Mode, < 1µA
  • Low 3mA (VDD = 3.3V) Quiescent Current
  • Space-Saving, 3mm x 3mm, 10-Pin TDFN Package
MAX9820
DirectDrive Headphone Amplifier with External Gain
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Headphone Amplifiers 1
MAX9724 PRODUCTION 60mW, DirectDrive, Stereo Headphone Amplifier with Low RF Susceptibility and Shutdown
Product 1
MAX9722 5V, Differential Input, DirectDrive, 130mW Stereo Headphone Amplifiers with Shutdown
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Evaluation Kits

MAX9820EVKIT

Evaluation Kit for the MAX9820

Features and Benefits

  • No DC-Blocking Output Capacitors Required
  • 2.7V to 5.5V Operation
  • Adjustable -1V/V Gain
  • 95mW Into a 32Ω Load
  • 0.005% THD+N
  • Lead(Pb)-Free and RoHS Compliant
  • Fully Assembled and Tested

Product Details

The MAX9820 evaluation kit (EV kit) demonstrates the MAX9820 stereo headphone amplifier with external gain and DirectDrive® outputs for portable applications. Maxim's DirectDrive technology eliminates the need for bulky DC-blocking capacitors at the output of the amplifier.

The MAX9820 EV kit is configured for a -1V/V gain and is designed to operate from a 2.7V to 5.5V DC power supply. The EV kit is capable of delivering up to 95mW into a 32Ω load and achieves 0.005% THD+N.

Applications

  • Cell Phones
  • MP3 Players
  • Notebook PCs
  • PDAs

MAX9820EVKIT
Evaluation Kit for the MAX9820

Latest Discussions

No discussions on MAX9820 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed