MAX9814

PRODUCTION

Microphone Amplifier with AGC and Low-Noise Microphone Bias

Integrated Automatic Gain Control Solves Audio Output Level Fluctuations

Part Models
2
1ku List Price
Starting From $0.82

Part Details

  • Automatic Gain Control (AGC)
  • Three Gain Settings (40dB, 50dB, 60dB)
  • Programmable Attack Time
  • Programmable Attack and Release Ratio
  • 2.7V to 5.5V Supply Voltage Range
  • Low Input-Referred Noise Density of 30nV/
  • Low THD: 0.04% (typ)
  • Low-Power Shutdown Mode
  • Internal Low-Noise Microphone Bias, 2V
  • Available in the Space-Saving, 14-Pin TDFN (3mm × 3mm) Package
  • -40°C to +85°C Extended Temperature Range
MAX9814
Microphone Amplifier with AGC and Low-Noise Microphone Bias
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Evaluation Kits

MAX9814EVKIT

Evaluation Kit for the MAX9814

Features and Benefits

  • 2.7V to 5.5V Single-Supply Operation
  • 20dB of Dynamic Gain Compression
  • Selectable Gain Control
  • Programmable Attack Time
  • Selectable Attack/Release Ratio
  • Low-Power Shutdown Mode
  • Fully Assembled and Tested

Product Details

The MAX9814 evaluation kit (EV kit) is a fully assembled and tested PCB that is used to evaluate the single-supply MAX9814 low-noise microphone amplifier IC. The MAX9814 IC contains a low-noise amplifier, an output amplifier, a microphone bias-voltage generator, and automatic gain-control (AGC) internal circuitry. The overall gain of the microphone amplifier is selectable to 40dB, 50dB, or 60dB without compression. The MAX9814 incorporates compressor/limiter circuitry that limits the microphone output to a set voltage.

The MAX9814 EV kit operates over a 2.7V to 5.5V range. The EV kit also features low quiescent current, and shutdown control to minimize power consumption. The MAX9814 IC is available in a 14-pin TDFN (3mm x 3mm x 0.8mm) exposed paddle package.

Applications

  • Bluetooth® Headsets
  • Digital Still Cameras
  • Digital Video Cameras
  • Entertainment Systems (e.g. Karaoke)
  • High-Quality Portable Recorders
  • IP Phones/Telephone Conferencing
  • PDAs
  • Two-Way Communicators

MAX9814EVKIT
Evaluation Kit for the MAX9814

Latest Discussions

Recently Viewed