MAX9788
PRODUCTION14VP-P, Class G Ceramic Speaker Driver
Class G, CeraMax Technology Drives Ceramic Speakers in the Smallest Footprint
- Part Models
- 3
- 1ku List Price
- Starting From $1.28
Part Details
- Integrated Charge-Pump Power Supply—No Inductor Required
- 14VP-P Voltage Swing into Piezoelectric Speaker
- 2.7V to 5.5V Single-Supply Operation
- Clickless/Popless Operation
- Small Thermally Efficient Packages
- 4mm x 4mm 28-Pin TQFN
- 2mm x 2.5mm 20-Bump WLP
The MAX9788 features a mono Class G power amplifier with an integrated inverting charge-pump power supply specifically designed to drive the high capacitance of a ceramic loudspeaker. The charge pump can supply greater than 700mA of peak output current at 5.5VDC, guaranteeing an output of 14VP-P.
The MAX9788 maximizes battery life by offering high-performance efficiency. Maxim's proprietary Class G output stage provides efficiency levels greater than Class AB devices without the EMI penalties commonly associated with Class D amplifiers.
The MAX9788 is ideally suited to deliver the high output-voltage swing required to drive ceramic/piezoelectric speakers.
The device utilizes fully differential inputs and outputs, comprehensive click-and-pop suppression, shutdown control, and soft-start circuitry. The MAX9788 is fully specified over the -40°C to +85°C extended temperature range and is available in small lead-free 28-pin TQFN (4mm x 4mm) or 20-bump WLP (2mm x 2.5mm) packages.
Applications
- Cellular Phones
- Handheld Gaming Consoles
- MP3 Players
- Notebook Computers
- Personal Media Players
- Smartphones
Documentation
Data Sheet 1
Reliability Data 1
Technical Articles 3
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
---|---|---|---|
MAX9788ETI+ | Thin Quad Flatpack, No Leads | ||
MAX9788ETI+T | Thin Quad Flatpack, No Leads | ||
MAX9788EWP+TG45 | 20-WLCSP-N/A |
Part Models | Product Lifecycle | PCN |
---|---|---|
Jun 20, 2016 - 1612 ASSEMBLY |
||
MAX9788ETI+ | PRODUCTION | |
MAX9788ETI+T | PRODUCTION |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareEvaluation Kits
Latest Discussions
No discussions on MAX9788 yet. Have something to say?
Start a Discussion on EngineerZone®