MAX9776

NOT RECOMMENDED FOR NEW DESIGNS

2 x 1.5W, Stereo Class D Audio Subsystem with DirectDrive Headphone Amplifier

Improved 3D Stereo Sound Enhancement Over Competition, 3-Input Mixer/MUX Eliminates Need for External Switch, Integrated DirectDrive Amplifiers Save Board Space and Cost

Part Details

  • Unique Spread-Spectrum Modulation and Active Emissions Limiting Significantly Reduces EMI
  • 3D Stereo Enhancement (MAX9775 Only)
  • Up to 3 Stereo Inputs
  • 1.5W Stereo Speaker Output (4Ω, VDD = 5V)
  • 50mW Mono Receiver/Stereo Headphone Outputs (32Ω, VDD = 3.3V)
  • High PSRR (68dB at 217Hz)
  • 79% Efficiency (VDD = 3.3V, RL = 8Ω, POUT = 470mW)
  • I²C Control—Input Configuration, Volume Control, Output Mode
  • Click-and-Pop Suppression
  • Low Total Harmonic Distortion (0.03% at 1kHz)
  • Current-Limit and Thermal Protection
  • Available in Space-Saving, 36-Bump WLP (3mm x 3mm) and 32-Pin TQFN (5mm x 5mm) Packages
MAX9776
2 x 1.5W, Stereo Class D Audio Subsystem with DirectDrive Headphone Amplifier
Ask a Question

Documentation

Learn More

Hardware Ecosystem

Parts Product Life Cycle Description
Product 2
MAX9770 1.2W, Low-EMI, Filterless, Mono Class D Amplifier with Stereo DirectDrive Headphone Amplifiers
MAX9702 1.8W, Filterless, Stereo, Class D Audio Power Amplifier and DirectDrive Stereo Headphone Amplifier
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

No discussions on MAX9776 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed