MAX9770

1.2W, Low-EMI, Filterless, Mono Class D Amplifier with Stereo DirectDrive Headphone Amplifiers

Integrated Audio Amplifier Combines a Filterless, 1.2W, Low-EMI, Class D Amp with DirectDrive Headphone Amp and Input Mixer

Viewing:

Part Details

  • 1.2W Filterless Class D Amplifiers Pass FCC Class B Radiated EMI Standards with 100mm of Cable
  • Spread-Spectrum Mode Offers 5dB EMI Improvement over Conventional Methods
  • 80mW DirectDrive Headphone Amplifier Eliminates Bulky DC-Blocking Capacitors
  • High 85dB PSRR at 217Hz
  • 85% Efficiency
  • Low 0.015% THD+N
  • Industry-Leading Click-and-Pop Suppression
  • Integrated 3-Way Input Mixer/Multiplexer (MAX9770)
  • Logic-Adjustable Gain
  • Short-Circuit and Thermal Protection
  • Available in Space-Saving, Thermally Efficient Packages
MAX9770
1.2W, Low-EMI, Filterless, Mono Class D Amplifier with Stereo DirectDrive Headphone Amplifiers
MAX9770: Block Diagram
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

No discussions on max9770 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed