MAX9702

1.8W, Filterless, Stereo, Class D Audio Power Amplifier and DirectDrive Stereo Headphone Amplifier

Viewing:

Part Details

  • Spread-Spectrum Modulation Reduces EMI Emissions
  • Programmable Mono, Stereo, Mute, and Mix Functions
  • 1.1W Stereo Output (8Ω, VDD = 5V)
  • 48mW Headphone Output (32Ω, VDD = 3.3V)
  • 1.8W Stereo Output (4Ω, VDD = 5V)
  • 94% Efficiency (RL = 8Ω, PO = 1.1W)
  • High 73dB PSRR (f = 217Hz)
  • I²C Programmable Gain Up to +21dB
  • Integrated Click-and-Pop Suppression
  • Low-Power Shutdown Mode (0.1µA)
  • Short-Circuit and Thermal-Overload Protection
  • ±8kV (HBM) ESD-Protected Headphone Driver Outputs
MAX9702
1.8W, Filterless, Stereo, Class D Audio Power Amplifier and DirectDrive Stereo Headphone Amplifier
MAX9702: Simplified Block Diagram
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

No discussions on max9702 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed